NX3L4053 | NXP Semiconductors

Triple Low-Ohmic Single-Pole Double-Throw Analog Switch

See product image

Product Details

Block Diagram

NX3L4053 Block Diagram

NX3L4053 Block Diagram

Features

  • Wide supply voltage range from 1.4 V to 4.3 V
  • Very low ON resistance (peak):
    • 1.8 Ω (typical) at VCC = 1.4 V
    • 1.0 Ω (typical) at VCC = 1.65 V
    • 0.6 Ω (typical) at VCC = 2.3 V
    • 0.6 Ω (typical) at VCC = 2.7 V
    • 0.5 Ω (typical) at VCC = 4.3 V
  • Break-before-make switching
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114F Class 3A exceeds 4000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM AEC-Q100-011 revision B exceeds 1000 V
    • IEC61000-4-2 contact discharge exceeds 6000 V for switch ports
  • CMOS low-power consumption
  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level A
  • 1.8 V control logic at VCC = 3.6 V
  • Control input accepts voltages above supply voltage
  • Very low supply current, even when input is below VCC
  • High current handling capability (350 mA continuous current under 3.3 V supply)
  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Target Applications

  • Cell phone
  • PDA
  • Portable media player
  • Analog multiplexing and demultiplexing
  • Digital multiplexing and demultiplexing
  • Signal gating

Buy/Parametrics










































































































N true 0 PSPNX3L4053en 5 Data Sheet Data Sheet t520 2 Package Information Package Information t790 2 Packing Information Packing Information t935 1 en_US en_US en Data Sheet Data Sheet 2 1 5.1 English 1442051590752714017227 PSP 385.5 KB None None documents None 1442051590752714017227 /docs/en/data-sheet/NX3L4053.pdf 385452 /docs/en/data-sheet/NX3L4053.pdf NX3L4053 documents N N 2016-10-08 Triple low-ohmic single-pole double-throw analog switch /docs/en/data-sheet/NX3L4053.pdf /docs/en/data-sheet/NX3L4053.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Mar 30, 2021 980000996212993340 Data Sheet Y N Triple low-ohmic single-pole double-throw analog switch PDF 2 1.0 English 1442053616781710069357 PSP 281.8 KB None None documents None 1442053616781710069357 /docs/en/data-sheet/NX3L4053_Q100.pdf 281843 /docs/en/data-sheet/NX3L4053_Q100.pdf NX3L4053_Q100 documents N N 2016-10-08 Triple low-ohmic single-pole double-throw analog switch /docs/en/data-sheet/NX3L4053_Q100.pdf /docs/en/data-sheet/NX3L4053_Q100.pdf Data Sheet N 980000996212993340 2023-10-17 pdf N en Feb 16, 2017 980000996212993340 Data Sheet Y N Triple low-ohmic single-pole double-throw analog switch PDF Package Information Package Information 2 3 1.2 English 1455079016613696797754 PSP 298.1 KB None None documents None 1455079016613696797754 /docs/en/package-information/SOT403-1.pdf 298149 /docs/en/package-information/SOT403-1.pdf SOT403-1 documents N N 2016-10-08 plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body /docs/en/package-information/SOT403-1.pdf /docs/en/package-information/SOT403-1.pdf Package Information N 302435339416912908 2024-10-24 pdf N en Dec 10, 2019 302435339416912908 Package Information Y N plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body PDF 4 1.0 English 1455079086556728238123 PSP 246.4 KB None None documents None 1455079086556728238123 /docs/en/package-information/SOT1039-2.pdf 246404 /docs/en/package-information/SOT1039-2.pdf SOT1039-2 documents N N 2017-11-03 plastic thermal enhanced extremely thin quad flat package; no leads; 16 terminals /docs/en/package-information/SOT1039-2.pdf /docs/en/package-information/SOT1039-2.pdf Package Information N 302435339416912908 2024-03-12 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic thermal enhanced extremely thin quad flat package; no leads; 16 terminals Packing Information Packing Information 1 5 1.0 English 1442131582751712117334 PSP 223.6 KB None None documents None 1442131582751712117334 /docs/en/packing/SOT403-1_118.pdf 223589 /docs/en/packing/SOT403-1_118.pdf SOT403-1_118 documents N N 2013-04-17 TSSOP16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT403-1_118.pdf /docs/en/packing/SOT403-1_118.pdf Packing Information N 145666923842250347 2024-10-21 pdf N en Apr 8, 2013 145666923842250347 Packing Information Y N TSSOP16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 false 0 NX3L4053 downloads en true 1 Y PSP Y Y Data Sheet 2 /docs/en/data-sheet/NX3L4053.pdf 2016-10-08 1442051590752714017227 PSP 1 Mar 30, 2021 Data Sheet PDF None /docs/en/data-sheet/NX3L4053.pdf English documents 385452 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/NX3L4053.pdf Triple low-ohmic single-pole double-throw analog switch /docs/en/data-sheet/NX3L4053.pdf documents 980000996212993340 Data Sheet N en None Y pdf 5.1 N N Triple low-ohmic single-pole double-throw analog switch 385.5 KB NX3L4053 N 1442051590752714017227 /docs/en/data-sheet/NX3L4053_Q100.pdf 2016-10-08 1442053616781710069357 PSP 2 Feb 16, 2017 Data Sheet PDF None /docs/en/data-sheet/NX3L4053_Q100.pdf English documents 281843 None 980000996212993340 2023-10-17 N /docs/en/data-sheet/NX3L4053_Q100.pdf Triple low-ohmic single-pole double-throw analog switch /docs/en/data-sheet/NX3L4053_Q100.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1.0 N N Triple low-ohmic single-pole double-throw analog switch 281.8 KB NX3L4053_Q100 N 1442053616781710069357 Package Information 2 /docs/en/package-information/SOT403-1.pdf 2016-10-08 1455079016613696797754 PSP 3 Dec 10, 2019 Package Information PDF None /docs/en/package-information/SOT403-1.pdf English documents 298149 None 302435339416912908 2024-10-24 N /docs/en/package-information/SOT403-1.pdf plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body /docs/en/package-information/SOT403-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.2 N N plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body 298.1 KB SOT403-1 N 1455079016613696797754 /docs/en/package-information/SOT1039-2.pdf 2017-11-03 1455079086556728238123 PSP 4 Feb 8, 2016 Package Information None /docs/en/package-information/SOT1039-2.pdf English documents 246404 None 302435339416912908 2024-03-12 N /docs/en/package-information/SOT1039-2.pdf plastic thermal enhanced extremely thin quad flat package; no leads; 16 terminals /docs/en/package-information/SOT1039-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic thermal enhanced extremely thin quad flat package; no leads; 16 terminals 246.4 KB SOT1039-2 N 1455079086556728238123 Packing Information 1 /docs/en/packing/SOT403-1_118.pdf 2013-04-17 1442131582751712117334 PSP 5 Apr 8, 2013 Packing Information None /docs/en/packing/SOT403-1_118.pdf English documents 223589 None 145666923842250347 2024-10-21 N /docs/en/packing/SOT403-1_118.pdf TSSOP16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT403-1_118.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N TSSOP16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 223.6 KB SOT403-1_118 N 1442131582751712117334 true Y Products

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Data Sheet (2)
Package Information (2)
Packing Information (1)

Design Files

Quick reference to our design files types.

2 design files

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?