NX3L2T66 | NXP Semiconductors

Dual Low-Ohmic Single-Pole Single-Throw Analog Switch

Product Details

Block Diagram

Block diagram: NX3L2G66GD, NX3L2G66GM, NX3L2G66GT, NX3L2T66GD, NX3L2T66GM, NX3L2T66GT, NX3L4684GM, NX3L4684TK

Features

  • Wide supply voltage range from 1.4 V to 4.3 V
  • Very low ON resistance (peak):
    • 1.6 Ω (typical) at VCC = 1.4 V
    • 1.0 Ω (typical) at VCC = 1.65 V
    • 0.55 Ω (typical) at VCC = 2.3 V
    • 0.50 Ω (typical) at VCC = 2.7 V
    • 0.50 Ω (typical) at VCC = 4.3 V
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114F Class 3A exceeds 7500 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM AEC-Q100-011 revision B exceeds 1000 V
    • IEC61000-4-2 contact discharge exceeds 4000 V for switch ports
  • CMOS low-power consumption
  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level A
  • 1.8 V control logic at VCC = 3.6 V
  • Control input accepts voltages above supply voltage
  • Very low supply current, even when input is below VCC
  • High current handling capability (350 mA continuous current under 3.3 V supply)
  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Target Applications

  • Cell phone
  • PDA
  • Portable media player

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Family

Status

Configuration

Function

VCC (V)

Logic switching levels

RON (Ohm)

RON(FLAT)

f(-3dB) (MHz)

THD (%)

Xtalk (dB)

Power dissipation considerations

Tamb (°C)

Rth(j-a) (K/W)

th(j-top) (K/W)

Package Type

Number of pins

NX3

Active

SPST-NO

dual single-pole, single-throw analog switch with low threshold inputs

1.4 - 4.3

CMOS/LVTTL

0.75

0.3

60

0.0024

-90

ultra low

-40~125

251

128

XQFN8

8

NX3

Active

SPST-NO

dual single-pole, single-throw analog switch with low threshold inputs

1.4 - 4.3

CMOS/LVTTL

0.75

0.3

60

0.0024

-90

ultra low

-40~125

251

128

XSON8

8

Documentation

Quick reference to our documentation types.

8 documents

Compact List

Application Note (2)
Data Sheet (1)
Package Information (2)
Packing Information (2)
Supporting Information (1)

Design Files

Quick reference to our design files types.

1 design file

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products