NX3L1T53 | NXP Semiconductors

Low-Ohmic Single-Pole Double-Throw Analog Switch

Product Details

Features

  • Wide supply voltage range from 1.4 V to 4.3 V
  • Very low ON resistance (peak):
    • 1.6 Ω (typical) at VCC = 1.4 V
    • 1.0 Ω (typical) at VCC = 1.65 V
    • 0.55 Ω (typical) at VCC = 2.3 V
    • 0.50 Ω (typical) at VCC = 2.7 V
    • 0.50 Ω (typical) at VCC = 4.3 V
  • Break–before–make switching
  • High noise immunity
  • ESD protection:
    • HBM JESD22–A114F Class 3A exceeds 7500 V
    • MM JESD22–A115–A exceeds 200 V
    • CDM AEC–Q100–011 revision B exceeds 1000 V
    • IEC61000–4–2 contact discharge exceeds 8000 V for switch ports
  • CMOS low–power consumption
  • Latch–up performance exceeds 100 mA per JESD 78 Class II Level A
  • 1.8 V control logic at VCC = 3.6 V
  • Control input accepts voltages above supply voltage
  • Very low supply current, even when input is below VCC
  • High current handling capability (350 mA continuous current under 3.3 V supply)
  • Specified from –40 °C to +85 °C and from –40 °C to +125 °C

Target Applications

  • Cell phone
  • PDA
  • Portable media player

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

8 documents

Compact List

Application Note (2)
Data Sheet (1)
Package Information (2)
Packing Information (2)
Supporting Information (1)

Design Files

Quick reference to our design files types.

1 design file

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.