NX3L1G3157 | NXP Semiconductors

Low-Ohmic Single-Pole Double-Throw Analog Switch

Product Details

Block Diagram

Choose a diagram:

NX3L1G3157/Q100 Block Diagram

NX3L1G3157, Q100 Block Diagram

NX3L1G3157-Q100 Logic Symbol

NX3L1G3157-Q100 Logic Symbol

Features

  • Wide supply voltage range from 1.4 V to 4.3 V
  • Very low ON resistance:
    • 1.6 Ω (typical) at VCC = 1.4 V
    • 1.0 Ω (typical) at VCC = 1.65 V
    • 0.55 Ω (typical) at VCC = 2.3 V
    • 0.50 Ω (typical) at VCC = 2.7 V
    • 0.50 Ω (typical) at VCC = 4.3 V
  • Break-before-make switching
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114F Class 3A exceeds 7500 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM AEC-Q100-011 revision B exceeds 1000 V
    • IEC61000-4-2 contact discharge exceeds 8000 V for switch ports
  • CMOS low-power consumption
  • Latch-up performance exceeds 100 mA per JESD78 Class II Level A
  • Direct interface with TTL levels at 3.0 V
  • Control input accepts voltages above supply voltage
  • High current handling capability (350 mA continuous current under 3.3 V supply)
  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Target Applications

  • Cell phone
  • PDA
  • Portable media player

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 11 documents

Compact List

Application Note (2)
Data Sheet (2)
Package Information (2)
Packing Information (3)
Supporting Information (2)
Show All

Design Files

Quick reference to our design files types.

1 design file

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products