NX3DV221 | High-Speed USB 2.0 Switch with Enable | NXP Semiconductors

High-Speed USB 2.0 Switch with Enable

See product image

Block Diagram

NX3DV221

NX3DV221 Block Diagram

Features

Key Features

  • Wide supply voltage range from 2.3 V to 3.6 V
  • Switch voltage accepts signals up to 5.5 V
  • 1.8 V control logic at VCC = 3.6 V
  • Low-power mode when OE is HIGH (2 µA maximum)
  • 6 Ω (maximum) ON resistance
  • 0.1 Ω (typical) ON resistance mismatch between channels
  • 6 pF (typical) ON-state capacitance
  • High bandwidth (1.0 GHz typical)
  • Latch-up performance exceeds 100 mA per JESD 78B Class II Level A

ESD Protection

  • HBM JESD22-A114F Class 3A exceeds 8000 V
  • CDM JESD22-C101E exceeds 1000 V
  • HBM exceeds 12000 V for I/O to GND protection
  • Specified from -40 °C to +85 °C

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Package Type

Function

Ron (Ohm)

Supply Voltage [Min to Max] (V)

Operating Temperature (Min-Max) (℃)

Active

1K @ US$0.25

XQFN10, XQFN10U

USB2.0 switch with enable

7

2.3 to 3.6

-40 to 85

Active

1K @ US$0.21

HVSON10

USB2.0 switch with enable

0.01

2.3 to 3.6

-40 to 85

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Files

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.