NX3DV221TK Product Information|NXP

Buy Options

Operating Features

ParameterValue
Function
USB2.0 switch with enable
Ron (Ohm)
0.007
ParameterValue
Supply Voltage [Min to Max] (V)
2.3 to 3.6
Operating Temperature (Min-Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
NX3DV221TKX(935300955115)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
25.647368299999997

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
NX3DV221TKX
(935300955115)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
NX3DV221TKX
(935300955115)
854239

More about NX3DV221

The NX3DV221 is a high-bandwidth switch designed for the switching of high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (1 GHz) of this switch allows signal to pass with minimum edge and phase distortion. The device multiplexes differential outputs from a USB host device to one of two corresponding outputs. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480 Mbps).