SOT650-2: HVSON10 | NXP Semiconductors

SOT650-2: HVSON10


Overview

plastic thermal enhanced very thin small outline package; no leads; 10 terminals; 3 x 3 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVSON10 surface mount double HVSON 3 x 3 x 0.85 10 plastic
Manufacture Code Reference Codes Issue Date
SOT650 MO-229(JEDEC 2009-03-18
Part Description Quick access
Low-ohmic dual single-pole double-throw analog switch
Low-noise high-linearity amplifier
SiGe:C Low Noise High Linearity Amplifier
SiGe:C Low Noise High Linearity Amplifier
High-speed USB 2.0 switch with enable
Low-noise high-linearity amplifier
3.0 W mono class-D audio amplifier
SiGe:C low noise high linearity amplifier
Low noise high linearity amplifier