NX3DV42 | NXP Semiconductors

Dual High-Speed USB 2.0 Double-Pole Double-Throw Analog Switch

Block Diagram

NX3DV42

NX3DV42 Block Diagram

Features

General Features

  • Supply voltage range from 3.0 V to 4.3 V
  • 4 Ω typical ON resistance
  • 7.3 pF typical ON capacitance
  • 950 MHz typical bandwidth or data frequency
  • Low crosstalk of -30 dB at 240 MHz
  • Break-before-make switching
  • 8 programmable inputs (switches to battery or ground) and 14 switch-to-ground inputs
  • Typical standby current - VBATP = 30 uA and VDD = 10 uA
  • Integrated battery and temperature sensing

ESD Protection

  • HBM JESD22-A114F Class 3A exceeds 4000 V
  • CDM AEC-Q100-011 revision B exceeds 1000 V
  • HBM exceeds 12000 V for power to GND protection
  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level A
  • Specified from -40 °C to +125 °C

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

9 documents

Compact List

Application Note (1)
Data Sheet (1)
Package Information (4)
Packing Information (3)

Design Files

Quick reference to our design files types.

1 design file

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.