NX3L4051 | NXP Semiconductors

Single Low-Ohmic 8-Channel Analog Switch

See product image

Product Details

Block Diagram

NX3L4051, Q100 Block Diagram

NX3L4051, Q100 Block Diagram

Features

  • Wide supply voltage range from 1.4 V to 4.3 V
  • Very low ON resistance (peak):
    • 1.7 Ω (typical) at VCC = 1.4 V
    • 1.0 Ω (typical) at VCC = 1.65 V
    • 0.6 Ω (typical) at VCC = 2.3 V
    • 0.5 Ω (typical) at VCC = 2.7 V
    • 0.5 Ω (typical) at VCC = 4.3 V
  • Break-before-make switching
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114F Class 3A exceeds 7500 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM AEC-Q100-011 revision B exceeds 1000 V
    • IEC61000-4-2 contact discharge exceeds 8000 V for switch ports
  • CMOS low-power consumption
  • Latch-up performance exceeds 100 mA per JESD 78B Class II Level A
  • 1.8 V control logic at VCC = 3.6 V
  • Control input accepts voltages above supply voltage
  • Very low supply current, even when input is below VCC
  • High current handling capability (350 mA continuous current under 3.3 V supply)
  • Specified from –40 ℃ to +85 ℃ and from –40 ℃ to +125 ℃

Target Applications

  • Cell phone
  • PDA
  • Portable media player
  • Analog multiplexing and demultiplexing
  • Digital multiplexing and demultiplexing
  • Signal gating

Buy/Parametrics










































































































N true 0 PSPNX3L4051en 6 Data Sheet Data Sheet t520 2 Package Information Package Information t790 2 Packing Information Packing Information t935 1 Supporting Information Supporting Information t531 1 en_US en_US en Data Sheet Data Sheet 2 1 1.0 English 1442065625506698474970 PSP 382.9 KB None None documents None 1442065625506698474970 /docs/en/data-sheet/NX3L4051_Q100.pdf 382906 /docs/en/data-sheet/NX3L4051_Q100.pdf NX3L4051_Q100 documents N N 2016-10-08 Single low-ohmic 8-channel analog switch /docs/en/data-sheet/NX3L4051_Q100.pdf /docs/en/data-sheet/NX3L4051_Q100.pdf Data Sheet N 980000996212993340 2023-10-17 pdf N en Oct 4, 2023 980000996212993340 Data Sheet Y N Single low-ohmic 8-channel analog switch PDF 2 5.1 English 1442066652434715238796 PSP 350.3 KB None None documents None 1442066652434715238796 /docs/en/data-sheet/NX3L4051.pdf 350322 /docs/en/data-sheet/NX3L4051.pdf NX3L4051 documents N N 2016-10-08 Single low-ohmic 8-channel analog switch /docs/en/data-sheet/NX3L4051.pdf /docs/en/data-sheet/NX3L4051.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Sep 30, 2020 980000996212993340 Data Sheet Y N Single low-ohmic 8-channel analog switch PDF Package Information Package Information 2 3 1.2 English 1455079016613696797754 PSP 298.1 KB None None documents None 1455079016613696797754 /docs/en/package-information/SOT403-1.pdf 298149 /docs/en/package-information/SOT403-1.pdf SOT403-1 documents N N 2016-10-08 plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body /docs/en/package-information/SOT403-1.pdf /docs/en/package-information/SOT403-1.pdf Package Information N 302435339416912908 2024-10-24 pdf N en Dec 10, 2019 302435339416912908 Package Information Y N plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body PDF 4 1.0 English 1455079086556728238123 PSP 246.4 KB None None documents None 1455079086556728238123 /docs/en/package-information/SOT1039-2.pdf 246404 /docs/en/package-information/SOT1039-2.pdf SOT1039-2 documents N N 2017-11-03 plastic thermal enhanced extremely thin quad flat package; no leads; 16 terminals /docs/en/package-information/SOT1039-2.pdf /docs/en/package-information/SOT1039-2.pdf Package Information N 302435339416912908 2024-03-12 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic thermal enhanced extremely thin quad flat package; no leads; 16 terminals Packing Information Packing Information 1 5 1.0 English 1442131582751712117334 PSP 223.6 KB None None documents None 1442131582751712117334 /docs/en/packing/SOT403-1_118.pdf 223589 /docs/en/packing/SOT403-1_118.pdf SOT403-1_118 documents N N 2013-04-17 TSSOP16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT403-1_118.pdf /docs/en/packing/SOT403-1_118.pdf Packing Information N 145666923842250347 2024-10-21 pdf N en Apr 8, 2013 145666923842250347 Packing Information Y N TSSOP16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 Supporting Information Supporting Information 1 6 1.0 English SSOP, TSSOP & VSO FOOTPRINT (WAVE SOLDERING) 1442126381432716559822 PSP 16.6 KB None None documents None 1442126381432716559822 /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf 16645 /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf SSOP-TSSOP-VSO-WAVE documents N N 2016-10-08 Footprint for wave soldering /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf Supporting Information N 371282830530968666 2024-10-21 pdf N en Oct 8, 2009 371282830530968666 Supporting Information Y N Footprint for wave soldering false 0 NX3L4051 downloads en true 1 Y PSP Y Y Data Sheet 2 /docs/en/data-sheet/NX3L4051_Q100.pdf 2016-10-08 1442065625506698474970 PSP 1 Oct 4, 2023 Data Sheet PDF None /docs/en/data-sheet/NX3L4051_Q100.pdf English documents 382906 None 980000996212993340 2023-10-17 N /docs/en/data-sheet/NX3L4051_Q100.pdf Single low-ohmic 8-channel analog switch /docs/en/data-sheet/NX3L4051_Q100.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1.0 N N Single low-ohmic 8-channel analog switch 382.9 KB NX3L4051_Q100 N 1442065625506698474970 /docs/en/data-sheet/NX3L4051.pdf 2016-10-08 1442066652434715238796 PSP 2 Sep 30, 2020 Data Sheet PDF None /docs/en/data-sheet/NX3L4051.pdf English documents 350322 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/NX3L4051.pdf Single low-ohmic 8-channel analog switch /docs/en/data-sheet/NX3L4051.pdf documents 980000996212993340 Data Sheet N en None Y pdf 5.1 N N Single low-ohmic 8-channel analog switch 350.3 KB NX3L4051 N 1442066652434715238796 Package Information 2 /docs/en/package-information/SOT403-1.pdf 2016-10-08 1455079016613696797754 PSP 3 Dec 10, 2019 Package Information PDF None /docs/en/package-information/SOT403-1.pdf English documents 298149 None 302435339416912908 2024-10-24 N /docs/en/package-information/SOT403-1.pdf plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body /docs/en/package-information/SOT403-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.2 N N plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body 298.1 KB SOT403-1 N 1455079016613696797754 /docs/en/package-information/SOT1039-2.pdf 2017-11-03 1455079086556728238123 PSP 4 Feb 8, 2016 Package Information None /docs/en/package-information/SOT1039-2.pdf English documents 246404 None 302435339416912908 2024-03-12 N /docs/en/package-information/SOT1039-2.pdf plastic thermal enhanced extremely thin quad flat package; no leads; 16 terminals /docs/en/package-information/SOT1039-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic thermal enhanced extremely thin quad flat package; no leads; 16 terminals 246.4 KB SOT1039-2 N 1455079086556728238123 Packing Information 1 /docs/en/packing/SOT403-1_118.pdf 2013-04-17 1442131582751712117334 PSP 5 Apr 8, 2013 Packing Information None /docs/en/packing/SOT403-1_118.pdf English documents 223589 None 145666923842250347 2024-10-21 N /docs/en/packing/SOT403-1_118.pdf TSSOP16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT403-1_118.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N TSSOP16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 223.6 KB SOT403-1_118 N 1442131582751712117334 Supporting Information 1 /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf 2016-10-08 1442126381432716559822 PSP 6 Oct 8, 2009 Supporting Information SSOP, TSSOP & VSO FOOTPRINT (WAVE SOLDERING) None /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf English documents 16645 None 371282830530968666 2024-10-21 N /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf Footprint for wave soldering /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N Footprint for wave soldering 16.6 KB SSOP-TSSOP-VSO-WAVE N 1442126381432716559822 true Y Products

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Data Sheet (2)
Package Information (2)
Packing Information (1)
Supporting Information (1)

Design Files

Quick reference to our design files types.

2 design files

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history