Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INThe TAP series of development products enable the target system debugging via a standard serial debug port (such as using the JTAG 1149.1 for Power Architecture®, BDM, ONCE, DPI, StarCore) while connected to a developer's Linux® or Windows® workstation via Ethernet or USB.
Typically, these types products are commonly referred to in the market as wigglers, dongles, emulators, or probes. The TAP products are properly described as development probes.
All TAPs are designed to work in conjunction with processors and CodeWarrior development tools. A TAP is a critical debug tool in all phases of the project and is indispensible from the moment power is first applied to the board.
Product Name | Description | Probes/Tips |
---|---|---|
CodeWarrior® TAP | The CodeWarrior TAP enables target system debugging via a standard debug port (usually JTAG) while connected to a developer’s workstation via Ethernet or USB. | StarCore® DSP Probe Tips |
Power Architecture processor (COP) Probe Tips | ||
LS processor Probe Tips | ||
USB TAP for ONCE DSC | The CodeWarrior USB TAP host target interface is a feature-packed, run control tool that allows developers to save development time during target bring-up and debugging. | - |
USB TAP for PowerQUICC® I | The CodeWarrior USB TAP host target interface is a feature-packed, run control tool that allows developers to save development time during target bring-up and debugging. | - |
Our engineers demonstrate the altitude-detection capabilities of the Xtrinsic MPL3115A2 pressure sensor. Watch as the sensor gives precise measurements of the altitude in a busy airport.
Sign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Authorized to |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
CodeWarrior® Run Control Devices
500 characters remaining.
*Describe the justification for your access request for the approver.
Help us improve your experience on our site. We invite you to take our five-question survey.