USB TAP for ONCE DSC

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

16-Bit 56800E DSC Core

16-Bit 56800 DSC Core

Features

Power Management

  • Device is self-powered, requiring no external power supply
  • Low voltage target support
  • Low-voltage processor compatible

Connectivity

  • High-speed USB 2.0 connectivity

Debug

  • USB 2.0 run-control emulator for target bring-up and debug providing visibility into and control of NXP® on-chip debug (OCD) features using On-Chip Emulation (OnCE) communication protocol
  • Combines a powerful C/C++ symbolic debugger with an integrated debugging interface to take advantage of all USB TAP features
  • Debug code in ROM, RAM, and flash

Memory

  • Flash memory programming

Tools and OS Support

  • Fully integrated with CodeWarrior® tools and supports all CodeWarrior run-control debug features
  • Use software or hardware breakpoints:
    • Crash-proof control of the target processor
    • Obtain and modify register contents
    • Display and modify memory
    • Control instruction execution
    • Run/stop/step/reset

Performance

  • Gain optimal performance:
    • Split-second single-step execution
    • Fast code download to target, depending on processor and target design
    • Control and debug your software running in-target, with minimal intrusion into target operation
  • Expect fast response for new processors or mask revisions support
  • Use detailed source-level trace to validate complex code execution despite cache and prefetch operations
  • Run-control visibility and control

Buy Options

CWH-UTP-ONCE-HE-Image

Click to expand

  • $132.25USD
  • For a quantity of 1
    • Availability: Pending stock
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Support

What do you need help with?