Sign in for a personalized NXP experience.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN IN56F8xxx families are based on 16-bit 56800E DSC core, with performance up to 60MIPS, targeting power conversion and motor control applications.
Choosing the right product just got easier. View all product finder tools.
Products | CPU | Memory | Packages | SCI | CAN | 12-Bit ADC | High-Resolution PWM |
---|---|---|---|---|---|---|---|
56F800x | 16-bit DSC Core, 32MHz |
12 – 16 KB Flash 2 KB SRAM |
28-SOIC, 32 – LQFP, 48 – LQFP |
1 | - | Up to 24ch | - |
56F801x | 16-bit DSC Core, 32MHz |
12 – 16 KB Flash 2 – 4 KB SRAM |
32-LQFP | 1 | - | Up to 8ch | - |
56F802x | 16-bit DSC Core, 32MHz |
32 KB Flash 4 KB SRAM |
32-LQFN, 44 – LQFP, 64 – LQFP |
Up to 2 | Up to 1 | Up to 16ch | - |
56F803x | 16-bit DSC Core, 32MHz |
64 KB Flash 8 KB SRAM |
32-LQFN, 44 – LQFP, 48 – LQFP, 64 – LQFP |
Up to 2 | Up to 1 | Up to 16ch | - |
56F824x_825x | 16-bit DSC Core, 60MHz |
48 – 64 KB Flash 8 KB SRAM |
44 - LQFP, 48 – LQFP 64 - LQFP |
2 | Up to 1 | Up to 16ch | 520ps |
56F832x_812x | 16-bit DSC Core, 60MHz |
32 KB Flash 8 KB SRAM |
48 – LQFP, 64 - LQFP | 2 | Up to 1 | Up to 8ch | - |
56F833x_813x | 16-bit DSC Core, 60MHz |
64 KB Flash 8 KB SRAM |
128 - LQFP | 2 | Up to 1 | 16ch | - |
56F834x_814x | 16-bit DSC Core, 60MHz |
128 KB Flash 8 KB SRAM |
128 - LQFP 144 - LQFP |
2 | Up to 1 | 16ch | - |
56F835x_815x | 16-bit DSC Core, 60MHz |
256 KB Flash 16 KB SRAM |
128 - LQFP 144 - LQFP, 160 - LQFP |
2 | Up to 1 | 16ch | - |
56F836x_816x | 16-bit DSC Core, 60MHz |
512 KB Flash 32 KB SRAM |
128 - LQFP 144 - LQFP, 160 - LQFP |
2 | Up to 2 | 16ch | - |
Help us improve your experience on our site. We invite you to take our five-question survey.