Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN IN56F8xx families are based on 16-bit 56800 DSC core, with performance up to 80MIPS, targeting power conversion and motor control applications.
Choosing the right product just got easier. View all product finder tools.
Products | CPU | Memory | Packages | SCI | CAN | 12-Bit ADC | High-Resolution PWM |
---|---|---|---|---|---|---|---|
DSP56F801 | 16-bit DSC Core, 80MHz |
12 – 16 KB Flash 2 KB SRAM |
48-LQFP | 1 | - | 2ch | - |
DSP56F801FA60 | 16-bit DSC Core, 60MHz |
16 KB Flash 2 KB SRAM |
48-LQFP | 1 | - | 2ch | - |
DSP56F803 | 16-bit DSC Core, 80MHz |
64 KB Flash 4 KB SRAM |
100 – LQFP | 1 | 1 | 2ch | - |
DSP56F805 | 16-bit DSC Core, 80MHz |
64 KB Flash 4 KB SRAM |
144 – LQFP | 2 | 1 | 2ch | - |
DSP56F807 | 16-bit DSC Core, 80MHz |
128 KB Flash 8 KB SRAM |
160-LQFP, 160 – MBGA | 2 | 1 | 4ch | - |
DSP56F826 | 16-bit DSC Core, 80MHz |
64 KB Flash 8 KB SRAM |
100 – LQFP | 2 | - | - | - |
DSP56F827 | 16-bit DSC Core, 80MHz |
128 KB Flash 8 KB SRAM |
128 – LQFP | 3 | - | 10ch | - |