Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN IN56F8xxxx families are mainstream DSC products, based on 32-bit enhanced DSC core, with performance up to 100 MIPS, targeting high-performance power conversion and advanced motor control applications.
Choosing the right product just got easier. View all product finder tools.
Products | CPU | Memory | Packages | SCI | CAN | 12-Bit ADC | Total PWM | High-Resolution PWM |
---|---|---|---|---|---|---|---|---|
56F806xx Motor Control |
32-bit 56800EF, 100 MHz, FPU, CORDIC |
32 – 64 KB Flash 8 KB SRAM |
32-LQFP, 48-LQFP, 64-LQFP |
Up to 2 | - | Up to 28ch | Up to 12ch | - |
56F807xx Digital Power |
32-bit 56800EF, 100 MHz, FPU, CORDIC |
32 – 64 KB Flash 8 KB SRAM |
32-QFN, 32-LQFP, 48-LQFP, 64-LQFP |
Up to 2 | - | Up to 28ch | Up to 12ch | Up to 8ch, 312ps |
56F816xx Motor Control | 32-bit 56800EX, 100 MHz |
64 – 128 KB Flash 12 – 20 KB SRAM |
64-LQFP, 48-LQFP, 32-LQFP |
Up to 2 | - | Up to 16ch | Up to 12ch | - |
56F817xx Digital Power | 32-bit 56800EX, 100 MHz |
64 – 128 KB Flash 12 – 20 KB SRAM |
64-LQFP, 48-LQFP, 32-LQFP, 32-QFN |
Up to 2 | - | Up to 16ch | Up to 12ch | Up to 8ch, 312ps |
56F818xx
DSASS |
32-bit 56800EX, 100 MHz |
128 KB Flash 20 KB SRAM |
64-LQFP, 48-LQFP, 32-LQFP |
Up to 2 | - | Up to 16ch | Up to 12ch | Up to 8ch, 312ps |
56F826xx Motor control | 32-bit 56800EX, 100 MHz |
32 – 64 KB Flash 8 KB SRAM |
32-LQFP, 48 – LQFP | Up to 2 | - | Up to 10ch | Up to 6ch | - |
56F827xx Digital power | 32-bit 56800EX, 100 MHz |
32 – 64 KB Flash 6 – 8 KB SRAM |
32-QFN, 32 – LQFP, 48 – LQFP, 64 – LQFP |
Up to 2 | Up to 1 | Up to 16ch | Up to 12ch | Up to 8ch, 312ps |
56F836xx Motor control | 32-bit 56800EX, 100MHz |
128 – 256 KB Flash 48 – 64 KB SRAM |
64-LQFP, 80 – LQFP 100-LQFP |
Up to 3 | 1 | Up to 16ch | Up to 24ch | - |
56F837xx Digital power | 32-bit 56800EX, 100 MHz |
128 – 256 KB Flash 48 – 64 KB SRAM |
64-LQFP, 80-LQFP, 100-LQFP |
Up to 3 | 1 | Up to 16ch | Up to 24ch | Up to 16ch, 312ps |
56F844xx Motor control | 32-bit 56800EX, 60MHz |
96 – 160 KB Flash 8 – 24 KB SRAM |
48-LQFP, 64 – LQFP | 2 | Up to 1 | Up to 16ch | Up to 9ch | - |
56F8455x_4x Digital power | 32-bit 56800EX, 80MHz |
96 – 128 KB Flash 8 – 16 KB SRAM |
48-LQFP, 64 – LQFP | 2 | Up to 1 | 16ch | Up to 9ch | Up to 8ch, 312ps |
56F8458x_6x Motor control | 32-bit 56800EX, 80 MHz |
160 – 288 KB Flash 24 – 32 KB SRAM |
80-LQFP, 100 – LQFP | 3 | 1 | 16ch | Up to 24ch | - |
56F847xx Digital power | 32-bit 56800EX, 100 MHz |
160 – 288 KB Flash 24 – 32 KB SRAM |
64-LQFP, 80 – LQFP, 100-LQFP | 3 | 1 | 16ch | Up to 24ch | Up to 8ch, 312ps |
Help us improve your experience on our site. We invite you to take our five-question survey.