PowerQUICC® II Pro Processor with DDR2, TDM, PCI, Security, USB, QUICC Engine® with 1 GB Ethernet, UTOPIA

Block Diagram

NXP PowerQUICC MPC8360E Communications Processor Block Diagram

PowerQUICC<sup>&#174;</sup> MPC8360E Communications Processor Block Diagram

Features

  • e300 core operating from 266 MHz to 667 MHz
    • 32-bit, high-performance superscalar core
    • 1,261 MIPS at 667 MHz; 503 MIPS at 266 MHz
    • Double-precision floating point, integer, load/store, system register branch processor units and 32 KB data and 32 KB instruction cache with line-locking support
  • QUICC Engine® initially operating up to 500 MHz
    • Two 32-bit RISC controllers for flexible support of the communications peripherals
    • Eight unified communication controllers (UCCs) supporting the following protocols and interfaces:
    • 10/100/1000 Mbps Ethernet
    • ATM SAR supporting AAL5, AAL2, AAL1,AAL0, TM 4.0 CBR,VBR, UBR traffic types, up to 64KB external connections
    • Inverse multiplexing for ATM (IMA)
    • POS up to 622 Mbps
    • Transparent
    • HDLC
    • Multilink, multiclass PPP
    • HDLC bus
    • UART
    • BISYNC
    • One multichannel communication controller (MCC) supporting
      • 256 channels with up to eight TDMs
      • Transparent and HDLC mode per channel
      • Support for signaling system number 7 (SS7)
      • Almost any combination of subgroups can be multiplexed to single or multiple TDM interfaces
    • Two UTOPIA/POS interfaces supporting up to 128 multi-PHY each
    • Two serial peripheral interface (SPI)
    • Eight TDM interfaces (T1/E1)
      • Aggregate bandwidth of 64 kbps and 256 channels
      • Maximum of 16 Mbps and 256 channels on a single TDM link
      • 2,048 bytes of SI RAM (1,024 entries)
      • Eight programmable strobes
      • Bit or byte resolution
      • Independent transmit and receive routing, frame synchronization
      • Supports T1, CEPT, T1/E1, T3/E3, pulse-code modulation highway, ISDNprimary/basic rate, NXP® interchip digital link (IDL) and user-defined TDM serial interfaces
    • 16 independent baud rate generators
    • Four independent 16-bit timers that can be interconnected as two 32-bit timers
    • Two SPI ports that can be configured as an Ethernet management port for management data input/output (MDIO), while the other can be configured for low-cost serial peripherals; the SPI also has a CPU mode that can be configured by the CPU and not through the QUICC Engine
  • USB interface (USB 2.0 full-/low-speed compatible)
  • DDR memory controller
    • Programmable timing supporting both DDR1 and DDR2 SDRAM
    • 2 x 32-bit or 1 x 64-bit data interface; up to 333 MHz data rate
    • Four banks of memory, each up to 1 GB
    • Full ECC support
  • PCI interface
    • One 32-bit PCI 2.2 bus controller (3.3V I/O; up to 66 MHz)
  • Integrated security (MPC8360E and MPC8358E only)
    • Public key execution (RSA and Diffie-Hellman)
    • Data encryption standard execution (DES and 3DES)
    • Advanced encryption standard (AES) execution
    • ARC-4 execution (RC4-compatible algorithm)
    • Message digest execution (SHA, MD5, HMAC)
    • Random number generation (RNG)
  • Local bus controller
    • Multiplexed 32-bit address and data operating up to 133 MHz
    • 32-, 16- and 8-bit port sizes controlled by on-chip memory controller
  • Dual UART (DUART)
  • Dual I²C interfaces (controller or target mode)
  • Four-channel DMA controller
  • General-purpose parallel I/O
  • IEEE 1149.1 JTAG test access port
  • Package option: 37.5 mm x 37.5 mm 740 TBGA
  • Process technology: 130 nm CMOS
  • Voltage: 1.2-volt core voltage with 3.3 and 2.5-volt I/O
  • This product is included in NXP’s product longevity program, with assured supply for a minimum of 10 years after launch

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 65 documents

Compact List

Application Note (23)
Application Note Software (6)
Data Sheet (1)
Errata (1)
Fact Sheet (9)
Package Information (1)
Product Brief (1)
Product Numbering Scheme (1)
Reference Manual (5)
Supporting Information (2)
Training Presentation (2)
White Paper (13)

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 17 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 12 trainings

Show All

Support

What do you need help with?