Design Files
Receive the full breakdown. See the product footprint and more in the eCad file.
The MPC8321E PowerQUICC®. II Pro is a member of the MPC8323E family of cost-effective network communications processosr that meet the requirements of several small office/home office (SOHO), access, IP services and industrial control applications. It provides better CPU performance, additional functionality and faster interfaces than current PowerQUICC™ II processors while addressing important time to market, price, power consumption and board real estate requirements
Core Complex
The MPC8321E incorporates a unique configuration of the e300c2 (MPC603e-based) core. While this version of e300 core does not have a Floating-Point Unit (FPU) it has been designed to include dual integer units as well as a modified multiply instruction. These architectural enhancements enable more efficient operations to be executed in parallel, resulting in significant performance improvement. The core also includes 16 Kbytes of L1 instruction and data caches and on-chip memory management units (MMUs). The MPC8321E also includes a 32-bit PCI controller, four DMA channels, a flexible local bus, and a 32-bit DDR-1/DDR-2 SDRAM memory controller..
QUICC Engine™ Technology
A new single-RISC version of the QUICC Engine™ communications engine forms the heart of the networking capability of the MPC8321E. The QUICC Engine® block contains several peripheral controllers and a single 32-bit reduced instruction set computing (RISC) controller. Unique microcode packages provide support for NAT, Firewall, IPSec, and Advanced Quality of Service (QoS). Protocol support is provided by the main workhorses of the device - the unified communication controllers (UCCs). Each of the five UCCs can support a variety of communication protocols:
Hardware Security Engine
The security engine (SEC 2.2) on the MPC8321E allows CPU-intensive cryptographic operations to be off-loaded from the main CPU core. The security-processing accelerator provides hardware acceleration for DES, 3DES, Advanced Encryption Standard (AES), Secure Hash Algorithm (SHA)-1 and MD-5 algorithms.
System Interface Unit
The MPC8321E family also includes a 32-bit double data rate (DDR)-1/DDR/2 memory controller, a 32-bit peripheral component interconnect (PCI) controller, a 16-bit local bus and four direct memory access (DMA) channels.
Typical Applications
MPC8321 | MPC8321E | MPC8323 | MPC8323E | |
---|---|---|---|---|
Floating Point Unit | 0 | 0 | 0 | 0 |
H/W Security | No | Sec 2.2 | No | Sec 2.2 |
UTOPIA I/F (8-bit) | No | No | Yes | Yes |
I²C | 1 | 1 | 1 | 1 |
QMC Support | up to 64–ch @ 64kbps | up to 64–ch @ 64kbps | up to 64–ch @ 64kbps | up to 64–ch @ 64kbps |
Memory Controller (no ECC) | 32-bit 266 MHz DDR1/DDR2 | 32-bit 266 MHz DDR1/DDR2 | 32-bit 266 MHz DDR1/DDR2 | 32-bit 266 MHz DDR1/DDR2 |
QUICC Engine RISC Units | 1 | 1 | 1 | 1 |
QUICC Engine Freq up | up to 200 MHz | up to 200 MHz | up to 200 MHz | up to 200 MHz |
Ethernet | up to 3 - 10/100 | up to 3 - 10/100 | up to 3 - 10/100 | up to 3 - 10/100 |
PCI | 32-bit up to 66 MHz | 32-bit up to 66 MHz | 32-bit up to 66 MHz | 32-bit up to 66 MHz |
Local bus | 16-bit up to 66 MHz | 16-bit up to 66 MHz | 16-bit up to 66 MHz | 16-bit up to 66 MHz |
UART | 2 | 2 | 2 | 2 |
USB | USB 2.0 FS/LS | USB 2.0 FS/LS | USB 2.0 FS/LS | USB 2.0 FS/LS |
L1 I/D Cache | 16KI/16KD | 16KI/16KD | 16KI/16KD | 16KI/16KD |
Integer Units | 2 | 2 | 2 | 2 |
TDM I/F | up to 4 – 32ch w/QMC | up to 4 – 32ch w/QMC | up to 4 – 32ch w/QMC | up to 4 – 32ch w/QMC |
Package | 516-PBGA | 516-PBGA | 516-PBGA | 516-PBGA |
Core Frequency | 266/333 | 266/333 | 266/333 | 266/333 |
Core | e300c2 | e300c2 | e300c2 | e300c2 |
| | | | | |
---|---|---|---|---|---|
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
MPC8321E
Quick reference to our documentation types.
1-10 of 30 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
1-10 of 30 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
2 hardware offerings
1 hardware offering
To find additional partner offerings that support this product, visit our Partner Marketplace.
2 hardware offerings
Quick reference to our software types.
3 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1-5 of 15 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
3 software files
Note: For better experience, software downloads are recommended on desktop.
1-5 of 6 engineering services
There are no results for this selection.
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 8 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.
8 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.