Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INThe MAC7xxx family of MCUs is a pin-compatible family of 32-bit flash memory-based devices developed specifically for embedded automotive applications. It addresses the growing demand for cost-effective 32-bit performance enhancements as traditional body, chassis and safety application exceeds the performance scope of many 16-bit offerings.
Product | Description | Order |
---|---|---|
MAC7111 | 32-bit MCU, ARM7TDMI-S, 32 KB - 512 KB Flash, 50 MHz, -40/+125 degC, Automotive Qualified, QFP 144. | BUY OPTION |
MAC7112 | 32-bit MCU, ARM7TDMI-S, 256 KB Flash, 40 MHz, -40/+125 degC, Automotive Qualified, QFP 144. | BUY OPTION |
MAC7116 | 32-bit MCU, ARM7TDMI-S, 32 KB Flash, 50 MHz, -40/+105degC, Automotive Qualified, QFP 144. | BUY OPTION |
MAC7121 | 32-bit MCU, ARM7TDMI-S, 32 KB Flash, 40 MHz, -40/+125degC, Automotive Qualified, QFP 112. | BUY OPTION |
MAC7131 | 32-bit MCU, ARM7TDMI-S, 32 KB Flash, 40 MHz, -40/+125degC, Automotive Qualified, MAPBGA 208. | BUY OPTION |
MAC7136 | 32-bit MCU, ARM7 core, 1 MB Flash, 50 MHz, -40/+105degC, Automotive Qualified, MAPBGA 208. | BUY OPTION |
MAC7200 | 32-bit MCU, ARM7TDMI-S, 320 KB Flash, 64 MHz, -40/+105degC, Automotive Qualified, QFP 100. | BUY OPTION |
Sign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Status | Authorized For |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
MAC7xxx Automotive Controllers
500 characters remaining.
*Describe the justification for your access request for the approver.
Help us improve your experience on our site. We invite you to take our five-question survey.