MAC7200 | 32-bit Automotive Microcontrollers | NXP Semiconductors

32-Bit Automotive Microcontrollers

  • This page contains information on a product that is not recommended for new designs.

Product Details

Features

  • Up to 70 MHz (bus frequency) across range of -40ºC to 150ºC junction temperature
  • Enhanced Direct Memory Access (eDMA) controller
  • Cross-bar bus switch (XBS) to support efficient transfers between embedded Flash EEPROM memory, system RAM, on-chip peripherals and - using optional External Bus Interface (EBI) - external devices
  • Up to 544 Kbytes of wide access Flash EEPROM partitioned into large blocks suitable for program storage and smaller blocks suitable for EEPROM emulation
  • Up to 32 Kbytes of Systems RAM
  • Asynchronous serial communications interfaces (eSCI)
  • Serial peripheral interfaces (DSPI)
  • I²C bus interface
  • Configurable 16-bit timer subsystem (eMIOS) for dual action capture/compare and output PWM
  • Multi-channel 10/12-bit analog-to-digital converter (ATD) with high accuracy and fast conversions
  • Up to 2 CAN modules (FlexCAN), compatible with CAN specification 2.0B 
  • On-chip oscillator (OSC), Phase-Locked Loop (PLL), Clock and Reset Generator (CRG) allows power consumption and performance to be adjusted to suit operational requirements
  • Nexus3 module providing real-time development capabilities inc. program trace and data trace
  • On-chip voltage regulators provide Flash, oscillator, PLL and core supply voltages from single 5V input
  • 1.5V logic supply
N true 0 PSPMAC7200en 3 Data Sheet Data Sheet t520 1 Errata Errata t522 1 Product Brief Product Brief t532 1 en_US en_US en Data Sheet Data Sheet 1 1 2 English MAC7200RM: Provides information about the MAC7200 family of microcontroller devices, which are made up of standard System-on-a-Chip modules and an Arm7TDMI-S &#8482; processor core. Devices Supported: PAC7202, PAC7212, MAC7242, PAC7201, PAC7211, MAC7241. This document covers the following mask sets: MAC72x2 &#8211; 0M34A, 1M34A, 0M84D, 1M84D. MAC72x1 &#8211; 0M19G. 1174047997373718370636 PSP 10.1 MB None None documents None 1174047997373718370636 /docs/en/data-sheet/mac7200rm.pdf 10065790 /docs/en/data-sheet/mac7200rm.pdf MAC7200RM documents N N 2016-10-31 MAC7200RM, MAC7200 Microcontroller Family Reference Manual - Data Sheet /docs/en/data-sheet/mac7200rm.pdf /docs/en/data-sheet/mac7200rm.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Apr 30, 2007 980000996212993340 Data Sheet Y N MAC7200RM, MAC7200 Microcontroller Family Reference Manual - Data Sheet Errata Errata 1 2 8 English This errata sheet provides information applicable to the following MCU mask set devices: 0M34A mask of MAC7202, MAC7212, MAC7242. 1M34A mask of MAC7202, MAC7212, MAC7242. 0M84D mask of MAC7202, MAC7212, MAC7242. 1M84D mask of MAC7202, MAC7212, MAC7242. 0M19G mask of MAC7201, MAC7211, MAC7241. When contacting an NXP<sup>&#174;</sup> representative for assistance, please have the MCU device mask set and date code information (described below) available. 1174051521967729712251 PSP 169.9 KB None None documents None 1174051521967729712251 /docs/en/errata/MAC7202MSE1.pdf 169942 /docs/en/errata/MAC7202MSE1.pdf MAC7202MSE1 documents N 2007-03-16 MAC7200 Microcontroller Device: Mask Set Errata - Errata /docs/en/errata/MAC7202MSE1.pdf /docs/en/errata/MAC7202MSE1.pdf Errata N 155452329886410597 2022-12-07 pdf en Jun 20, 2007 155452329886410597 Errata Y N MAC7200 Microcontroller Device: Mask Set Errata - Errata Product Brief Product Brief 1 3 0 English Designed for automotive applications, MAC7200&#13;&#10;devices comprise a family of 32-bit Flash-based&#13;&#10;microcontrollers. The MAC7200 family&#8217;s pin compatibility enables users to choose between different memory and peripheral options for scalable designs. All devices are composed of a 32-bit central processing unit (Arm7TDMI-S&#8482;), and an enhanced direct memory access (eDMA) controller combined with a cross-bar bus switch (XBS) to support efficient transfers between embedded Flash EEPROM me 1174052311485716380520 PSP 217.1 KB None None documents None 1174052311485716380520 /docs/en/product-brief/MAC7200PB.pdf 217126 /docs/en/product-brief/MAC7200PB.pdf MAC7200PB documents N N 2016-10-31 MAC7200 Product Brief /docs/en/product-brief/MAC7200PB.pdf /docs/en/product-brief/MAC7200PB.pdf Product Brief N 899114358132306053 2022-12-07 pdf N en Mar 16, 2007 899114358132306053 Product Brief Y N MAC7200 Product Brief false 0 MAC7200 downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/mac7200rm.pdf 2016-10-31 1174047997373718370636 PSP 1 Apr 30, 2007 Data Sheet MAC7200RM: Provides information about the MAC7200 family of microcontroller devices, which are made up of standard System-on-a-Chip modules and an Arm7TDMI-S &#8482; processor core. Devices Supported: PAC7202, PAC7212, MAC7242, PAC7201, PAC7211, MAC7241. This document covers the following mask sets: MAC72x2 &#8211; 0M34A, 1M34A, 0M84D, 1M84D. MAC72x1 &#8211; 0M19G. None /docs/en/data-sheet/mac7200rm.pdf English documents 10065790 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/mac7200rm.pdf MAC7200RM, MAC7200 Microcontroller Family Reference Manual - Data Sheet /docs/en/data-sheet/mac7200rm.pdf documents 980000996212993340 Data Sheet N en None Y pdf 2 N N MAC7200RM, MAC7200 Microcontroller Family Reference Manual - Data Sheet 10.1 MB MAC7200RM N 1174047997373718370636 Errata 1 /docs/en/errata/MAC7202MSE1.pdf 2007-03-16 1174051521967729712251 PSP 2 Jun 20, 2007 Errata This errata sheet provides information applicable to the following MCU mask set devices: 0M34A mask of MAC7202, MAC7212, MAC7242. 1M34A mask of MAC7202, MAC7212, MAC7242. 0M84D mask of MAC7202, MAC7212, MAC7242. 1M84D mask of MAC7202, MAC7212, MAC7242. 0M19G mask of MAC7201, MAC7211, MAC7241. When contacting an NXP<sup>&#174;</sup> representative for assistance, please have the MCU device mask set and date code information (described below) available. None /docs/en/errata/MAC7202MSE1.pdf English documents 169942 None 155452329886410597 2022-12-07 /docs/en/errata/MAC7202MSE1.pdf MAC7200 Microcontroller Device: Mask Set Errata - Errata /docs/en/errata/MAC7202MSE1.pdf documents 155452329886410597 Errata N en None Y pdf 8 N MAC7200 Microcontroller Device: Mask Set Errata - Errata 169.9 KB MAC7202MSE1 N 1174051521967729712251 Product Brief 1 /docs/en/product-brief/MAC7200PB.pdf 2016-10-31 1174052311485716380520 PSP 3 Mar 16, 2007 Product Brief Designed for automotive applications, MAC7200&#13;&#10;devices comprise a family of 32-bit Flash-based&#13;&#10;microcontrollers. The MAC7200 family&#8217;s pin compatibility enables users to choose between different memory and peripheral options for scalable designs. All devices are composed of a 32-bit central processing unit (Arm7TDMI-S&#8482;), and an enhanced direct memory access (eDMA) controller combined with a cross-bar bus switch (XBS) to support efficient transfers between embedded Flash EEPROM me None /docs/en/product-brief/MAC7200PB.pdf English documents 217126 None 899114358132306053 2022-12-07 N /docs/en/product-brief/MAC7200PB.pdf MAC7200 Product Brief /docs/en/product-brief/MAC7200PB.pdf documents 899114358132306053 Product Brief N en None Y pdf 0 N N MAC7200 Product Brief 217.1 KB MAC7200PB N 1174052311485716380520 true Y Products

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?