MAC7136|32-bit Automotive Microcontrollers | NXP Semiconductors

32-bit Automotive Microcontrollers

  • This page contains information on a product that is not recommended for new designs.

Product Details

Block Diagram

MAC7136_BD Block Diagram

MAC7136_BD Block Diagram

Features

  • 32-bit Arm7TDMI-S™ RISC core, up to 50 MHz operating frequency
  • Enhanced DMA with channel multiplexer
  • 1 Mbyte program Flash EEPROM
  • 32 Kbyte data Flash EEPROM
  • 48 Kbyte RAM
  • 16-bit external bus interface to support off-chip devices
  • Two 16-channel, 10-bit analog-to-digital converters
  • 16-channel enhanced modular I/O timer subsystem
  • Four enhanced serial communications interfaces
  • Four CAN 2.0 software compatible interfaces
  • Two serial peripheral interfaces (SPI)
  • One I²C bus interface
  • 10-channel, 24-bit periodic interrupt timer
  • 144 general purpose input/output port pins shared with peripherals, with optional wake-up interrupts and 3.3 V to 5 V input and drive capability
  • Flexible interrupt controller
  • JTAG test access port (TAP) and Embedded ICE debug interfaces, with real-time instruction trace support via Nexus Class 2 Plus interface
  • On-chip clock generation with selectable standard or low-power Pierce oscillator driving a phase-locked loop clock frequency multiplier
  • On-chip dual 2.5 V linear voltage regulator
  • 208-pin MAP BGA package

Documentation

Quick reference to our documentation types.

1-10 of 14 documents

Compact List

Application Note (3)
Application Note Software (4)
Data Sheet (1)
Errata (1)
Product Brief (2)
Show All

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.