mobileGT (51xx/52xx) | NXP Semiconductors

mobileGT is a family of products and an alliance of companies that enable faster and easier designs with higher quality. mobileGT brings together: RTOS vendors, software module IP providers, system integrators and hardware add-ons. The expertise of the alliance members enables off-the-shelf solutions to be available when needed, allowing you to concentrate on value-added differentiators for your product.

1 results for selection made for mobileGT (51xx/52xx)

excluding 8 Not Recommended for New Designs Show All
Part
Package Type
Package Termination Count
Budgetary Price excluding tax
RAM (kB)
Core Type
Core: Number of cores (SPEC)
Operating Frequency [Max] (MHz)
GPIO
Supply Voltage [max] (V)
Supply Voltage [min] (V)
MPC5125YVN400 - MPC5125 32-bit MPU, e300 Power Architecture core, 400MHz, PBGA 324
Quick Preview
Active
BGA324
324
10K @ US$21.16
32
e300
1
400
64
3.6
1.3