MPC5125|32 Bit Microcontroller (MCU) | NXP Semiconductors

32-Bit Microprocessor

Block Diagram

mobileGT MPC5125 Microcontroller Block Diagram

mobileGT<sup>&#174;</sup> MPC5125 Microcontroller Block Diagram

Features

  • e300c4 Power Architecture® core
  • Display interface supporting WXGA/720p, 24-bit color
  • Dual 10/100 Ethernet media access controller (MAC)
  • Dual USB 2.0 On-the-Go (OTG) controller
  • Four CAN 2.0A/B modules
  • 800 MIPS of performance at less than 1 watt
  • Complimentary MQX software solutions
  • Complimentary Linux® BSP
  • Chip ID and field programmable OTP
  • Dual SD/SDIO expansion slots
  • The MPC5125YVN400 is included in NXP ®.s product longevity program, with assured supply for a minimum of 15 years after launch

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

Package Type

Package Termination Count

Budgetary Price excluding tax

RAM (kB)

Core Type

Core: Number of cores (SPEC)

Operating Frequency [Max] (MHz)

GPIO

Supply Voltage [max] (V)

Supply Voltage [min] (V)

Active

BGA324

324

10K @ US$21.16

32

e300

1

400

64

3.6

1.3

Documentation

Quick reference to our documentation types.

1-10 of 11 documents

Compact List

Application Note (4)
Data Sheet (1)
Errata (1)
Fact Sheet (1)
Product Brief (1)
Reference Manual (1)
Release Note (1)
Show All

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

  • NOR Flash
    Complementary Silicon or Component

    NOR Flash

  • TRACE32® PowerDebug System for NXP Microcontrollers/Microprocessors
    Test Accessories and Debugger

    TRACE32® PowerDebug System for NXP Microcontrollers/Microprocessors

To find additional partner offerings that support this product, visit our Partner Marketplace.

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 7 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

3 trainings

To find additional partner offerings that support this product, visit our Partner Marketplace.

Recently viewed products

There are no recently viewed products to display.