MPC8379E-RDB Reference Design Platform | NXP Semiconductors

MPC8379E-RDB Reference Design Platform

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

PowerQUICC II Pro (MPC83xx)

Features

Microcontroller

  • Up to 667 MHz CPU frequency

Memory

  • 256 MB unbuffered DDR2 SDRAM
  • 8 MB NOR flash
  • 32 MB NAND flash
  • 256 kB serial EEPROM
  • SD card socket

Connectivity

  • Interfaces
    • 10/100/1000 Ethernet ports
      • One Gigabit RGMII connected to Vitesse
      • Gigabit PHY (VSC8201)
      • One five-port Vitesse Ethernet switch (VSC7385)
    • PCI
      • One MiniPCI connector
      • One standard PCI connector with extended REQ/GNT connector for riser card
    • SATA
      • Four standard SATA II connectors
    • USB 2.0
      • Four-port USB hub or one-port USB OTG
    • DUART

Debug

  • Programmable LEDs for debug use

Sensors

  • Thermal sensor on I²C bus
  • Six-layer PCB routing (four-layer signals, two-layer power, and ground)
  • Lead-free (RoHS), CE, and FCC Certification

Size

  • Mini-ITX form factor: 170 mm x 170 mm

Software

  • Board Support Package (BSP) that includes both U-Boot and Linux® 2.6 support (Available with third-party software applications. For more information, please contact your local NXP® sales office)

More

N true 0 TSPMPC8379ERDBen 1 User Guide User Guide t792 1 en_US en_US 1 1 1 English The MPC8379E-RDB reference design platform is a system featuring the powerful PowerQUICC<sup>&#174;</sup>&#8482; II Pro processor, which includes a built-in security accelerator. This low-cost, high-performance system solution consists of a printed circuit board (PCB) assembly known as the MPC8379E-RDB Board, a hard disk, plus a board support package (BSP), distributed in a CD image. 1222828592739709497784 TSP 662.0 KB None None documents Y None 1222828592739709497784 /docs/en/user-guide/MPC8379ERDBUG.pdf 661993 /docs/en/user-guide/MPC8379ERDBUG.pdf MPC8379ERDBUG N 2008-10-03 MPC8379E-RDB Reference Design Platform User&#8217;s Guide /docs/en/user-guide/MPC8379ERDBUG.pdf /docs/en/user-guide/MPC8379ERDBUG.pdf User Guide N 132339537837198660 2023-06-19 pdf en Aug 15, 2008 User Guide t792 User Guide User Guide Y N MPC8379E-RDB Reference Design Platform User&#8217;s Guide false en false 0 MPC8379ERDB downloads en true 0 Y TSP User Guide 1 /docs/en/user-guide/MPC8379ERDBUG.pdf 2008-10-03 1222828592739709497784 TSP 1 Aug 15, 2008 User Guide User Guide The MPC8379E-RDB reference design platform is a system featuring the powerful PowerQUICC<sup>&#174;</sup>&#8482; II Pro processor, which includes a built-in security accelerator. This low-cost, high-performance system solution consists of a printed circuit board (PCB) assembly known as the MPC8379E-RDB Board, a hard disk, plus a board support package (BSP), distributed in a CD image. Y None /docs/en/user-guide/MPC8379ERDBUG.pdf English 661993 None User Guide 2023-06-19 /docs/en/user-guide/MPC8379ERDBUG.pdf MPC8379E-RDB Reference Design Platform User&#8217;s Guide /docs/en/user-guide/MPC8379ERDBUG.pdf documents 132339537837198660 User Guide N en None Y t792 pdf 1 N MPC8379E-RDB Reference Design Platform User&#8217;s Guide 662.0 KB MPC8379ERDBUG N 1222828592739709497784 true Y Tools

Documentation

Quick reference to our documentation types.

1 document

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history