QorIQ® Qonverge BSC9131 RDB for Femtocell Base Station Development | NXP Semiconductors

QorIQ® Qonverge BSC9131 RDB for Femtocell Base Station Development

Insider Views of Network Growth and Complexity

Click over video to play

Block Diagram

BSC9131RDB BD IMG

 BSC9131RDB BD IMG

Supported Devices

Processors and Microcontrollers

Qonverge Platform

Products

mWallet 2GO

Features

Core Complex

    QorIQ® Qonverge BSC9131 Processor featuring:

  • One e500 Power Architecture core with 256 kB L2 cache
  • One StarCore® SC3850 DSP core with 512 kB L2 cache

Connectivity and Networking

  • Two Gigabit Ethernet RJ-45 jacks with RGMII interconnect
  • TDM interface via 1 RJ11 jack
  • Two RF daughter card connectors supporting 1 MAXPHY interface or 3 JESD207 interfaces

Memory System

  • 2 GB DDR3 at 800 MHz
  • 128 MB NAND Flash

Basic Peripherals and Interconnect

  • SIM card slot with 3 V and 1.8 V support (Class B and Class C)
  • USB 2.0 micro-AB socket
  • GPS Antenna: SMA or MCX female
  • RS-232 DB-9 connector

Additional Features

  • FCC certified
  • Mini-ITX enclosure
  • 12 V DC Power: 12 V DC @ 5.5 A, 100-240 V AC input
  • Operating temperature: 0 °C to 40 °C, humidity 5 % to 95 % RH

More

Buy Options

BSC9131RDB-Image

Click to expand

  • BSC9131RDB
    Active

  • QorIQ Qonverge BSC9131 Reference Design Board.

Documentation

Quick reference to our documentation types.

7 documents

Compact List

Application Note (1)
Application Note Software (1)
Fact Sheet (2)
Reference Manual (1)
User Guide (1)
White Paper (1)

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history