P2020 Reference Design Board | NXP Semiconductors

P2020 Reference Design Board

Roll over image to zoom in

Product Details

Block Diagram

P2020RDBBD

P2020RDB

Features

Processor

  • QorIQ® P2020E processor family

Memory

  • 1 GB DDR2
  • 16 MB (128 MB device) NOR
  • 32 MB NAND flash memory
  • 16 MB SPI ROM

Connectivity

  • PCI Express
  • Ethernet - Six 10/100/1000 ports
  • Dual I²C
  • SD/MMC card slot
  • USB
  • UART: One DB-9 connector

Size

  • Mini-ITX Form Factor
    • 170 mm x 170 mm

Tools and OS Support

  • Software Tools
    • Linux® 2.6.x Kernel
    • Cross compile and native GNU toolchain
    • CodeWarrior USB TAP
  • Lead-Free (RoHS), CE, and FCC Certification

Buy Options

P2020RDB-PCA-Image

Click to expand

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Related Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.