QorIQ® P1021/P1012 Modular Development System | NXP Semiconductors

QorIQ® P1021/P1012 Modular Development System

Roll over image to zoom in

Product Details

Features

Debug

  • Debug port access via JTAG/COP connector

Support

  • Supports both the P1021/P1012, running up to 800 MHz at 0.95V core voltage in a 689-pin TEBGA 1 mm pitch package
  • DDR3 SODIMM with 512 MB and ECC support
  • PCI Express® adapter
  • Dual 10/100 Mbps Ethernet ports for QUICC Engine® module
  • Additional three 10/100/1000 Mbps Ethernet ports from the platform
  • Dual RS232 transceiver connected to DUART
  • 2x LYNXx1 modules provide dual Serial
  • 4x LYNX connected to PCI Express adapter through PCI Express mux to support host or agent modes
  • Local bus
  • 16 MB flash on eSPI interface
  • Two I²C buses
  • Stand-alone mode
  • PCI Express endpoint mode-plugged into a PC as standard PC card

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.