P5040/P5021 QorIQ® Development System | NXP Semiconductors

P5040/P5021 QorIQ® Reference Development System

Roll over image to zoom in

Product Details

Features

Microcontroller

  • Based on the 64-bit e5500 core, offering speeds of 1.8 to 2.2 GHz
  • 20 SerDes lanes running at up to 5 GHz
  • Data Path Acceleration Architecture

Memory

  • DDR3 Memory Support

Connectivity

  • Two x4 PCI Express slots
  • Two vertical SATA connectors
  • Two 10/100/1000 Ethernet ports with no add-in cards

Support

  • Can support NXP®'s XAUI-RISER and SGMII-PEX-RISER option cards, optional SGMII-PEX-RISER expands 10/100/1000 port count to five

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Related Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.