Low-Power PowerQUICC® II Pro Processor with DDR2, TDM, PCI, PCI Express, 1 GB Ethernet, Security, USB

Block Diagram

NXP PowerQUICC MPC8314E Communications Processor Block Diagram

NXP<sup>&#174;</sup> PowerQUIICC MPC8314E Communications Processor Block Diagram

Features

  • Core: e300
  • CPU speed: up to 400 MHz
  • L1 cache: 16 KB I/D
  • Memory controller: 16/32-bit DDR/2 up to 266 MHz
  • Local bus: 16-bit w/NAND boot support
  • PCI: one-32-bit up to 66 MHz (2.3)
  • PCI Express: 2-x1
  • Ethernet: 2-10/100/1000 RGMII, (R)MII, RTBI, SGMII
  • USB 2.0: one host or device w/PHY
  • TDM: yes
  • Security: MPC8314E version only
  • UART: dual
  • I²C: single
  • Serial peripheral interface: yes
  • Interrupt controller: yes
  • Package: TEPBGA II
  • This product is included in NXP®.s product longevity program, with assured supply for a minimum of 10 years after launch

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 23 documents

Compact List

Application Note (11)
Application Note Software (2)
Brochure (1)
  • MPC831x[MPC831X_BROCHURE]
Data Sheet (1)
Errata (1)
Fact Sheet (2)
Product Brief (1)
Reference Manual (2)
Supporting Information (1)
White Paper (1)

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 10 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

8 trainings

Show All

Support

What do you need help with?