QorIQ® Qonverge B4420 | NXP Semiconductors

QorIQ® Qonverge B4420 Baseband Processor

Block Diagram

B4420 BD IMG

QorIQ Qonverge B4420

Features

Core Complex

  • Two e6500 dual-thread cores built on Power Architecture® technology up to 1.6 GHz with AltiVec® 128-bit SIMD engines
  • Two SC3900FP Fixed/Floating-point DSP cores built on StarCore®. Technology up to 1.2 GHz, each delivering 38.4 GMacs/Core for Fixed Point or 19.2 GFlops/Core for Floating Point.

Accelerators and Memory Controllers

  • Queue Manager and Buffer Manager for simplified sharing of network interfaces and hardware accelerators and management of buffer pools
  • Datapath Acceleration Architecture for packet parsing, classifying and distribution
  • Multi-accelerator platform engine for baseband (MAPLE-B) for LTE, LTE-Advanced and WCDMA (HSPA/HSPA+)
  • DDR3/3L SDRAM 1.6 GHz 64-bit memory controllers with ECC and interleaving support with attached 512 KB L3 cache
  • Integrated security acceleration (SEC 5.3)
  • Trust architecture secure boot
  • Enhanced serial peripheral interfaces (eSPI)
  • Enhanced secure digital host controller (eSD/eMMC)
  • Four I²C controllers
  • Integrated flash controller supporting NAND and NOR flash and general SRAM

Basic Peripherals and Interconnect

  • Four Aurora trace interfaces
  • Four UART controller
  • CoreNet® – Internal non-blocking switch fabric for full cache coherent system
  • USB 2.0 controller
  • JTAG - Test Access Port (TAP) and Boundary Scan Architecture compliant with IEEE® Std. 1149.1 and 1149.6
  • GPIOs
  • 32-bit timers

Networking and Antenna interfaces

  • High-speed interfaces multiplexed into 8 SerDes 10G ports
    • Three Ethernet Interfaces supporting 2.5G/1G with IEEE 1588.2 support
    • Four CPRI 4.2 controllers running at up to 9.8G
    • Four lanes PCI Express® v2.0 controllers at up to 5G

Package

  • Package – FC-PBGA, 33 mm x 33 mm, 1020 pins, 1 mm pitch, Pb-free

More

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 13 documents

Compact List

Application Note (5)
Brochure (1)
Data Sheet (1)
Fact Sheet (2)
Supporting Information (1)
Show All

Design Files

Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 7 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.