PowerQUICC® II Pro Processor with DDR2, PCI, SATA, 1 GB Ethernet, USB, Security
Design Files
Receive the full breakdown. See the product footprint and more in the eCad file.
MPC837X device is "Not recommended for new designs", please use the replacement families Power Architecture (T1013), Arm Architecture (LS1012, LS1023).
Today’s small-to-medium businesses and consumer applications are driving the need for highly integrated, cost-effective solutions that deliver high performance. The MPC8378E provides a high-performance Power Architecture® e300 core up to 800MHz with 32K I/D L1 cache and integrated x2 PCI Express® controllers that help to reduce overall BOM cost. The system-on-chip (SoC) includes two Gigabit Ethernet (GbE) controllers with an SGMII interface for network connectivity, as well as a security engine for encryption algorithm offload. The MPC8378E, based in 90 nm process technology, provides high integration that simplifies board design and provides a cost-effective solution for applications such as wireless access points and routers.
Note: To see the product features close this window.
MPC8379E | MPC8378E | MPC8377E | |
---|---|---|---|
External Bus Interface | PCI | PCI PCI-Express |
PCI PCI-Express |
Cache | 32 KB | 32 KB | 32 KB |
Core: Type | e300 | e300 | e300 |
External Memory Supported | DDR1 DDR2 EPROM FLASH SDRAM DRAM |
DDR1 DDR2 EPROM FLASH SDRAM DRAM |
DDR1 DDR2 EPROM FLASH SDRAM DRAM |
USB features | USB 2.0 | USB 2.0 | USB 2.0 |
Ethernet Type | 1GBaseT MII |
1GBaseT MII |
1GBaseT MII |
Security | 3 | 3 | 3 |
Package Description and Diagram | PBGA-PGE 689 31SQ1.25P1 | PBGA-PGE 689 31SQ1.25P1 | PBGA-PGE 689 31SQ1.25P1 Hardware / Software / Tech Support Bundle |
|
|
|
|
|
|
---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types.
1-10 of 28 documents
Compact List
Please wait while your secure files are loading.
Receive the full breakdown. See the product footprint and more in the eCad file.
Receive the full breakdown. See the product footprint and more in the eCad file.
3 hardware offerings
Quick reference to our software types.
3 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
3 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 10 engineering services
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
7 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.