PowerQUICC Processor with CPM (1 SCC, 2 SMC), 10/100 Ethernet | NXP Semiconductors

PowerQUICC® Processor with CPM (1 SCC, 2 SMC), 10/100 Ethernet

Features

  • Embedded MPC8xx core
  • Single-issue, 32-bit version of the core (compatible with the Power Architecture definition) with 32, 32-bit general-purpose registers (GPRs)
  • The MPC859T provides enhanced ATM functionality over that of the MPC860SAR. The MPC859T adds major new features available in "enhanced SAR" (ESAR) mode, including the following:
    • Multiple APC priority levels available to support a range of traffic pace requirements
    • Port-to-port switching capability without the need for RAM-based microcode
    • Simultaneous MII (100Base-T) and UTOPIA (half-duplex) capability
    • Parameter RAM for both SPI and I²C can be relocated without RAM-based microcode
    • Supports full-duplex UTOPIA leader (ATM side) operation using a "split" bus
  • Up to 32-bit data bus (dynamic bus sizing for 8, 16, and 32 bits)
  • 32 address lines
  • Complete static design
  • Memory controller (eight banks)
  • General-purpose timers
  • Fast Ethernet controller (FEC)
  • System integration unit (SIU)
  • Interrupts
  • Communications processor module (CPM)
  • On-chip 16 x 16 multiply accumulate controller (MAC)
  • Four baud rate generators
  • One SCC (serial communication controller)
  • Two SMCs (serial management channels)
  • One SPI (serial peripheral interface)
  • One I²C (inter-integrated circuit) port
  • Time-slot assigner (TSA)
  • Parallel interface port (PIP)
  • PCMCIA interface
  • Low power support
  • Debug interface
  • 3.3 V operation
  • 357-pin PBGA package

Comparison Table

MPC866 Family Versions and Masks

Qual Process Mask IMMR [16:31]
Rev 0.3 MC HiP6W 3L90H 0x0800
Rev A.0 MC HiP6W 0L96R 0x0801
Note 1: Where nn = 50, 66, 100, or 133

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 29 documents

Compact List

Application Note (14)
Show All

Design Files

Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 10 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1 training

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.