Archived content is no longer updated and is made available for historical reference only.
This QUICCstart uses the NXP® MPC885 PowerQUICC® I processor on a compact and powerful credit card sized single board computer module. The MPC885 processor features an integrated PowerPC core and Communications Processor Module (CPM) to provide a scalable computing solution for networked devices. The PowerPC core runs at a speed of 133MHz and provides general purpose control and computing functionality, while the dedicated CPM offloads communications functions such as USB, Fast Ethernet, HDLC, and ATM. The small form factor and expansion bus capability make this an ideal board for implementing a cost-efficient yet powerful embedded CPU module. The processor expansion bus brings all of the processor signals to standard connectors allowing you simple and full access to the power of the processor.
Quick reference to our documentation types.
1 document
There are no results for this selection.
Please wait while your secure files are loading.
1 documents
There are no recently viewed products to display.