PowerQUICC® Processor with CPM, USB, Dual 10/100 Ethernet, Security
Design Files
Receive the full breakdown. See the product footprint and more in the eCad file.
Sign in for a personalized NXP experience.
NXP Semiconductors's PowerQUICC® architecture containing a core built on Power Architecture technology provides an excellent combination of price, performance and functionality for networking and communications applications. With the introduction of the MPC885 Family, NXP® takes the price/performance benefits, features and functionality of PowerQUICC I communications processors to the next level. The advanced and feature-rich PowerQUICC I devices available, the MPC885 family of processors are engineered to deliver on-chip security, dual Fast Ethernet (MII and RMII) ports, USB, and bus speeds scaling to 80 MHz for higher system throughput.
The MPC885 Family includes the MPC870, MPC875, MPC880 and MPC885 processors. These highly integrated PowerQUICC devices are designed to deliver a versatile, single-chip communications processor and peripheral solution that can be used in a variety of controller applications, excelling particularly in communications and networking products. Ideal applications include low-end routers, VPN routers with integrated security features, home networking equipment, cost-effective WLAN access points and xDSL gateway boxes.
MPC870 | MPC875 | MPC880 | MPC885 | |
---|---|---|---|---|
Communication Protocol | Ethernet TDM AppleTalk UART Transparent BISYNC IrDA HDLC |
UTOPIA IrDA HDLC Ethernet BISYNC AppleTalk TDM UART Transparent |
Transparent IrDA HDLC Ethernet BISYNC AppleTalk ATM UTOPIA TDM UART ATOM1 |
Ethernet UTOPIA TDM ATM UART Transparent ATOM1 HDLC BISYNC IrDA AppleTalk |
Cache | 16 KB 8 KB |
8 KB 16 KB |
8 KB 16 KB |
16 KB 8 KB |
Ethernet Type | MII 10/100 BaseT Fast Ethernet |
Fast Ethernet MII 10/100 BaseT |
Fast Ethernet MII 10/100 BaseT |
MII 10/100 BaseT Fast Ethernet |
Part Number | Qual | Process | Mask | IMMR [16:31] | |
---|---|---|---|---|---|
Rev 0 | MC | HiP6W | 0K51M | 0x0900 |
5 results
Exclude 5 NRND
Part | Order | CAD Model | Status | Package Termination Count | Package Type | Core Type | Operating Frequency [Max] (MHz) | Core: Number of cores (SPEC) | External Memory Supported | Ambient Operating Temperature (Min to Max) (℃) | Ethernet Type |
---|---|---|---|---|---|---|---|---|---|---|---|
— | End of Life | 256 | BGA256 | MPC8xx | 66 | 1 | — | -40 to 100 | — | ||
End of Life | 256 | BGA256 | MPC8xx | 133 | 1 | EPROM, SDRAM, SRAM | -40 to 100 | — | |||
End of Life | 256 | BGA256 | MPC8xx | 66 | 1 | EPROM, SDRAM, SRAM | -40 to 100 | — | |||
— | End of Life | 256 | BGA256 | MPC8xx | 133 | 1 | EPROM, SDRAM, SRAM | 0 to 95 | — | ||
End of Life | 256 | BGA256 | MPC8xx | 66 | 1 | EPROM, SDRAM, SRAM | 0 to 95 | 10/100 BaseT, MII |
MPC870
Quick reference to our documentation types.
1-10 of 21 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
1-10 of 21 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
5 hardware offerings
Additional hardware available. View our featured partner solutions.
1 hardware offering
To find additional partner offerings that support this product, visit our Partner Marketplace.
5 hardware offerings
Additional hardware available. View our featured partner solutions.
Quick reference to our software types.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1-5 of 10 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1 software file
Note: For better experience, software downloads are recommended on desktop.
1-5 of 6 engineering services
There are no results for this selection.
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
5 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.
5 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.