MPC870CZT133 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core Type
MPC8xx
Operating Frequency [Max] (MHz)
133
Core: Number of cores (SPEC)
1
ParameterValue
External Memory Supported
EPROM, SDRAM, SRAM
Ambient Operating Temperature (Min to Max) (℃)
-40 to 100

Environmental

Part/12NCPbFreeEU RoHSRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC870CZT133(935316693557)
No
No
N
e0
REACH SVHC
1724.05

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Soldering
MPC870CZT133
(935316693557)
No
3
245
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPC870CZT133
(935316693557)
854231
5A992

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
MPC870CZT133
(935316693557)
-
2018-03-01
2018-09-01

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC870CZT133
(935316693557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC870CZT133
(935316693557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC870CZT133
(935316693557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC870

NXP Semiconductors's PowerQUICC® architecture containing a core built on Power Architecture technology provides an excellent combination of price, performance and functionality for networking and communications applications. With the introduction of the MPC885 Family, NXP® takes the price/performance benefits, features and functionality of PowerQUICC I communications processors to the next level. The advanced and feature-rich PowerQUICC I devices available, the MPC885 family of processors are engineered to deliver on-chip security, dual Fast Ethernet (MII and RMII) ports, USB, and bus speeds scaling to 80 MHz for higher system throughput.

The MPC885 Family includes the MPC870, MPC875, MPC880 and MPC885 processors. These highly integrated PowerQUICC devices are designed to deliver a versatile, single-chip communications processor and peripheral solution that can be used in a variety of controller applications, excelling particularly in communications and networking products. Ideal applications include low-end routers, VPN routers with integrated security features, home networking equipment, cost-effective WLAN access points and xDSL gateway boxes.