MPC870VR133 Product Information|NXP

Buy Options

MPC870VR133

End of Life

12NC: 935313621557

Details

Order

Operating Features

ParameterValue
Core Type
MPC8xx
Operating Frequency [Max] (MHz)
133
Core: Number of cores (SPEC)
1
ParameterValue
External Memory Supported
EPROM, SDRAM, SRAM
Ambient Operating Temperature (Min to Max) (℃)
0 to 95

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC870VR133(935313621557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
1662.95

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MPC870VR133
(935313621557)
No
3
245
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPC870VR133
(935313621557)
854231
3A991A2

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MPC870VR133
(935313621557)
NOTICE
2020-05-19
2020-11-19
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC870VR133
(935313621557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC870VR133
(935313621557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC870VR133
(935313621557)
2019-11-182019-11-19201911010DNMPC866/859/852 and MPC885/880/875/870 Discontinuance
MPC870VR133
(935313621557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC870

NXP Semiconductors's PowerQUICC® architecture containing a core built on Power Architecture technology provides an excellent combination of price, performance and functionality for networking and communications applications. With the introduction of the MPC885 Family, NXP® takes the price/performance benefits, features and functionality of PowerQUICC I communications processors to the next level. The advanced and feature-rich PowerQUICC I devices available, the MPC885 family of processors are engineered to deliver on-chip security, dual Fast Ethernet (MII and RMII) ports, USB, and bus speeds scaling to 80 MHz for higher system throughput.

The MPC885 Family includes the MPC870, MPC875, MPC880 and MPC885 processors. These highly integrated PowerQUICC devices are designed to deliver a versatile, single-chip communications processor and peripheral solution that can be used in a variety of controller applications, excelling particularly in communications and networking products. Ideal applications include low-end routers, VPN routers with integrated security features, home networking equipment, cost-effective WLAN access points and xDSL gateway boxes.

More