Application Note (17)
-
Understanding SYSCLK Jitter[AN4056]
Sign in for a personalized NXP experience.
The MPC855T is a versatile one-chip integrated microprocessor and peripheral combination designed for lower cost access equipment that requires fast ethernet support capable of 100 Mbps. This member of the MPC860 PowerQUICC™ family combines an MPC8xx core processor along with NXP® Semiconductors's own Communication Processor Module, a separate RISC engine specifically designed to offload communication tasks from the MPC8xx core.
It differs from existing PowerQUICC® family members in that the MPC855T features only one Serial Communications Controller instead of four. In addition, the MPC855T is manufactured in Our 0.32µ process technology allowing for 3.3 volt core operation and 3.3 volt I/O.
The MPC855T is packaged in a 357-pin BGA package and is footprint-compatible with existing MPC860 PowerQUICC designs. The MPC855T is also available at 50, 66, and 80 MHz and is supported by over 50 third party tool vendors.
Qual | Process | Mask | IMMR [16:31] | |
---|---|---|---|---|
Rev D.4 | XC | .32µ TLM | 3K20A | 0x0502 |
Rev D.3 | XC | .32µ TLM | 2K20A | 0x0501 |
10 results
Exclude 10 NRND
Part | Order | CAD Model | Status | Package Termination Count | Package Type | External Memory Supported |
---|---|---|---|---|---|---|
End of Life | 357 | BGA357 | EPROM, SRAM | |||
End of Life | 357 | BGA357 | EPROM, SRAM | |||
End of Life | 357 | BGA357 | EPROM, SDRAM | |||
End of Life | 357 | BGA357 | EPROM, SRAM | |||
End of Life | 357 | BGA357 | EPROM, SRAM | |||
— | End of Life | 357 | BGA357 | — | ||
End of Life | 357 | BGA357 | EPROM, SRAM | |||
End of Life | 357 | BGA357 | EPROM, SDRAM | |||
— | End of Life | 357 | BGA357 | EPROM, SDRAM | ||
End of Life | 357 | BGA357 | — |
MPC855T
Quick reference to our documentation types.
1-10 of 38 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
1-10 of 38 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
Quick reference to our software types.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1 software file
Note: For better experience, software downloads are recommended on desktop.
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.