MPC855TZQ50D4 Product Information|NXP

Buy Options

Operating Features

ParameterValue
External Memory Supported
EPROM, SDRAM

Environmental

Part/12NCPbFreeEU RoHSRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC855TZQ50D4(935309565557)
No
No
N
e0
REACH SVHC
2173.7
MPC855TZQ50D4R2(935309565518)
No
No
N
e0
REACH SVHC
2173.7

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Soldering
MPC855TZQ50D4
(935309565557)
No
3
245
30
MPC855TZQ50D4R2
(935309565518)
No
3
245
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPC855TZQ50D4
(935309565557)
854231
3A991A2
MPC855TZQ50D4R2
(935309565518)
854231
3A991A2

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeReplacement
MPC855TZQ50D4
(935309565557)
-
MPC855TVR50D4
(935309564557)
MPC855TZQ50D4R2
(935309565518)
-
MPC855TVR50D4R2
(935309564518)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC855TZQ50D4
(935309565557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC855TZQ50D4R2
(935309565518)
MPC855TZQ50D4
(935309565557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC855TZQ50D4R2
(935309565518)
MPC855TZQ50D4
(935309565557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MPC855TZQ50D4R2
(935309565518)

More about MPC855T

The MPC855T is a versatile one-chip integrated microprocessor and peripheral combination designed for lower cost access equipment that requires fast ethernet support capable of 100 Mbps. This member of the MPC860 PowerQUICC™ family combines an MPC8xx core processor along with NXP® Semiconductors's own Communication Processor Module, a separate RISC engine specifically designed to offload communication tasks from the MPC8xx core.

It differs from existing PowerQUICC® family members in that the MPC855T features only one Serial Communications Controller instead of four. In addition, the MPC855T is manufactured in Our 0.32µ process technology allowing for 3.3 volt core operation and 3.3 volt I/O.

The MPC855T is packaged in a 357-pin BGA package and is footprint-compatible with existing MPC860 PowerQUICC designs. The MPC855T is also available at 50, 66, and 80 MHz and is supported by over 50 third party tool vendors.

More