Low-Power PowerQUICC® II Pro Processor with DDR2, PCI, 1 GB Ethernet, Security, USB

Block Diagram

NXP PowerQUICC MPC8313E Communications Processor Block Diagram

NXP<sup>&#174;</sup> PowerQUIICC MPC8313E Communications Processor Block Diagram

Features

  • Core: e300c3, 2-IU, w/FPU, up to 400 MHz
  • L1 cache: 16 KB I/D
  • Memory controller: 16/32-bit DDR2-333
  • Local bus controller: 25b/8b dedicated or 25b/16b mux add/data, up to 66 MHz
  • PCI: one 32-bit up to 66 MHz wake-on-PME
  • Ethernet: two 10/100/1000 MACs, SGMII, 98145.452
  • 98145.452: one high-speed USB 2.0 host/device+HS PHY,
    wake-on-USB
  • Security: SEC 2.2 (MPC8313E only)
  • UART: dual
  • I²C: dual
  • Serial peripheral interface: one
  • Boot options: NOR, NAND
  • Internal controller: PIC
  • Mux/Dedicated GPIO: 10/16
  • DMA: four channels
  • Estimated core power: 1.2W
  • Power management: standby power <300 mW
  • This product is included in NXP®.s product longevity program, with assured supply for a minimum of 10 years after launch

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 36 documents

Compact List

Application Note (19)
Application Note Software (3)
Brochure (1)
  • MPC831x[MPC831X_BROCHURE]
Data Sheet (1)
Errata (1)
Fact Sheet (2)
Product Brief (1)
Reference Manual (3)
Supporting Information (3)
White Paper (2)

Design Files

Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 17 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 11 trainings

Show All

Support

What do you need help with?