Development System Based on QorIQ® P1022 Processor with COM Express Module | NXP Semiconductors

Development System Based on QorIQ® P1022 Processor with COM Express Module

Product Details

Block Diagram

P1022COME-DS Block Diagram

Features

Core Complex

  • QorIQ® based P1022 operating at 1 GHz
  • Number of cores: 2

Connectivity and Networking

  • Ethernet: 2x 1G with integrated PHY

Memory System

  • 2 GB DDR3 (DDR3 ECCSO-UDIMM)
  • MicroSD slot for onboard storage

Basic peripherals and Interconnect

  • USB 2.0: 4x with integrated PHY
  • GPIO: 8
  • I²C: 4
  • PCI: PCI (x2) + dual PCIe (x1)

Additional features

  • Carrier blade
  • Chassis enclosure
  • Universal bench ATX power supply

Software

  • U-Boot
  • Linux® BSP from Mentor Graphics Embedded
  • GCC tools (compiler, debugger)
  • CodeWarrior® evaluation copy

Buy Options

P1022COME-DS-PB-Image

Click to expand

  • $2581.75 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Errata (1)
Fact Sheet (2)
User Guide (2)

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.