Product Longevity
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
Sign in for a personalized NXP experience.
Click over video to play
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
The device is an SD 3.0-compliant bidirectional dual voltage level translator with auto-direction control. It is designed to interface between a memory card operating at 1.8 V or 3.0 V signal levels and a host with a nominal supply voltage of 1.2 V to 1.8 V. The device supports SD 3.0 SDR104, SDR50, DDR50, SDR25, SDR12 and SD 2.0 High-Speed (50 MHz) and Default-Speed (25 MHz) modes. The device has an integrated voltage selectable low dropout regulator to supply the card-side I/Os, an auto-enable/ disable function connected to the VSD supply pin, built-in EMI filters and robust ESD protections (IEC 61000-4-2, level 4).
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
1 result
Include 0 NRND
Part | Order | CAD Model | Status | Signal Application | Type VLT | Number of bits | VCC(A) (Min - Max) | VCC(B) (Min-Max) | Supply Current (Max) (μA) | Bandwidth (Max) (MHz) | Input Type (TTL, CMOS, Schmitt Trigger) | Output Type (Open Drain, 3-State, Push-Pull, Pass-gate) | Ambient Operating Temperature (Min to Max) (℃) | AEC-Q100 compliant | Package Type | Package Dimensions (LxWxZ (mm)) | Budgetary Price excluding tax |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | SD 3.0 | SD 3.0 level translator | 6 | 1.8 to 3 | 1.2 to 1.8 | 100 | 104 | CMOS | Push-Pull | -40 to 85 | N | WLCSP | 2.1 x 1.7 x 0.49 | 1K @ US$0.52 |
Quick reference to our documentation types
6 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
6 documents
Compact List
2 design files
Please wait while your secure files are loading.
2 design files
2 engineering services
There are no results for this selection.
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.