Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SD 3.0-SDR104 compliant integrated auto-direction control memory card with EMI filter and ESD protection without LDO
WLCSP16: WLCSP16, wafer level chip scale package, 16 terminals, 0.35 mm pitch, 1.41 mm x 1.41 mm x 0.49 mm body (backside coating included)
12NC: 935420886012
Details
Parameter | Value |
---|---|
Signal Application | SD 3.0 |
Type VLT | SD 3.0 level translator |
Number of bits | 6 |
VCC(A) (Min - Max) | 1.08 to 1.98 |
VCC(B) (Min-Max) | 1.62 to 3.6 |
Supply Current (Max) (μA) | 15 |
Parameter | Value |
---|---|
Bandwidth (Max) (MHz) | 104 |
Input Type (TTL, CMOS, Schmitt Trigger) | CMOS |
Output Type (Open Drain, 3-State, Push-Pull, Pass-gate) | Push-Pull |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
AEC-Q100 compliant | N |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
NVT4858UKZ(935420886012) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 2.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
NVT4858UKZ (935420886012) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
NVT4858UKZ (935420886012) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
NVT4858UKZ (935420886012) | 2022-10-19 | 2022-10-20 | 202205003I | NVT4858 Data Sheet Update to Support 1.2V Operation |
NVT4858UKZ (935420886012) | 2021-11-18 | 2021-11-19 | 202111014I | Modifications to NVT4557 and NVT4858 Data Sheet |
The NVT4858 device is an SD 3.0-compliant bidirectional dual voltage level translator with auto direction control. It is designed to interface between a memory or SIM card operating between 1.65 V to 3.6 V signal levels and a host with a supply voltage of 1.08 V to 1.95 V.
The device supports SD 3.0 SDR104, SDR50, DDR50, SDR25, SDR12 and SD 2.0 High-Speed (50 MHz) and Default-Speed (25 MHz) modes. The device has an auto-enable/disable function connected to the VCCB supply pin, built-in EMI filters and robust ESD protections (IEC 61000-4-2, level 4).
This device also supports SIM card voltage level translator using CLK and two of the data lines for SD and SIM card combo sockets.