202205003I : NVT4858 Data Sheet Update to Support 1.2V Operation
Section 2: Removed text regarding "no external resistors required" and "External ESD diodes are not required" Table 11: Host-side input signals: Changed 0.7 to 0.65 for VIH min; changed 0.3 to 0.35 for VIL max Changed Cch channel capacitance to CI capacitance for each I/O pin
PCN Type | Change Category | Issue Date | Effective Date |
---|---|---|---|
Customer Information Notification | Electrical spec./Test coverage | 19-Oct-2022 | 20-Oct-2022 |
Reason of Change
External resistors and ESD diodes are optional based on customer application requirements Industry request for lower 1.2V voltage host operation which required Host-side input signals VIH min changed from 0.7 to 0.65 and VIL max changed from 0.3 to 0.35 To conform to normal symbol for I/O pin capacitance
Anticipated Impact
Data sheet revision: A new datasheet will be issued
Affected Parts
Part Number / 12NC | Last Time Buy Date | Last Time Delivery Date | Replacement Part |
---|---|---|---|
NVT4858HKZ (935404597471) |
- | - | - |
NVT4858UKZ (935420886012) |
- | - | - |