NVT4858HK Product Information|NXP

Buy Options

NVT4858HKZ

Active

12NC: 935404597471

Details

Operating Features

ParameterValue
Signal Application
SD 3.0
Type VLT
SD 3.0 level translator
Number of bits
6
VCC(A) (Min - Max)
1.08 to 1.98
VCC(B) (Min-Max)
1.62 to 3.6
Supply Current (Max) (μA)
15
ParameterValue
Bandwidth (Max) (MHz)
104
Input Type (TTL, CMOS, Schmitt Trigger)
CMOS
Output Type (Open Drain, 3-State, Push-Pull, Pass-gate)
Push-Pull
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
AEC-Q100 compliant
N

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
NVT4858HKZ(935404597471)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
6.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
NVT4858HKZ
(935404597471)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
NVT4858HKZ
(935404597471)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
NVT4858HKZ
(935404597471)
2022-10-192022-10-20202205003INVT4858 Data Sheet Update to Support 1.2V Operation
NVT4858HKZ
(935404597471)
2021-11-182021-11-19202111014IModifications to NVT4557 and NVT4858 Data Sheet

More about NVT4858

The NVT4858 device is an SD 3.0-compliant bidirectional dual voltage level translator with auto direction control. It is designed to interface between a memory or SIM card operating between 1.65 V to 3.6 V signal levels and a host with a supply voltage of 1.08 V to 1.95 V.

The device supports SD 3.0 SDR104, SDR50, DDR50, SDR25, SDR12 and SD 2.0 High-Speed (50 MHz) and Default-Speed (25 MHz) modes. The device has an auto-enable/disable function connected to the VCCB supply pin, built-in EMI filters and robust ESD protections (IEC 61000-4-2, level 4).

This device also supports SIM card voltage level translator using CLK and two of the data lines for SD and SIM card combo sockets.