SOT1161-2: XQFN16 | NXP Semiconductors

SOT1161-2: XQFN16


Overview

XQFN16, plastic, extremely thin quad flat package; no leads; 16 terminals; 0.4 mm pitch, 2.6 mm x 1.8 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
XQFN16 surface mount quad XQFN 2.6 x 1.8 x 0.5 16 plastic
Manufacture Code Reference Codes Issue Date
SOT1161 2021-01-26
Part Description Quick access
SD 3.0-SDR104 compliant integrated auto-direction control memory card with EMI filter and ESD protection without LDO
NTAG 5 switch
NTAG 5 boost
NTAG 5 link
NTAG 5 link with AES