NVT4858 | Voltage Level Translator with EMI and ESD | NXP Semiconductors

SD, SDIO, Mini SD, Micro SD and SIM Card Voltage Level Translator with EMI Filter and ESD Protection

Roll over image to zoom in

Block Diagram

NVT4858

NVT4858 Block Diagram

Features

Key Features

  • Supports up to 208 MHz clock rate
  • SD 3.0 specification-compliant voltage translation to support SDR104, SDR50, DDR50, SDR25, SDR12, High-Speed and Default-Speed modes
  • Compliant with ISO-7816 SIM/Smart Card interface requirements
  • Support SD/SIM card supply voltages with range of 1.65 V to 3.6 V
  • Host microcontroller operating voltage range: 1.08 V to 1.95 V
  • Feedback channel for clock synchronization
  • Low power consumption by push-pull output stage with break-before-make architecture
  • Automatic enable and disable through VCCB
  • Integrated pull-up and pull-down resistors: no external resistors required
  • Integrated EMI filters suppress higher harmonics of digital I/Os
  • Integrated 8 kV ESD protection according to IEC 61000-4-2, level 4 on card side eliminates need for external ESD diodes
  • Level shifting buffers keep ESD stress away from the host (zero-clamping concept)
  • Available in XQFN16 with 0.4 mm pitch and WLCSP16 with 0.35 mm pitch

Comparison Table

NVT4857UK NVT4858UK NVT4858HK
SIM Card Level Translator
Internal LDO
Package WLCSP20 WLCSP16 HQFN16

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Status

Signal Application

Type VLT

Number of bits

VCC(A) (Min - Max)

VCC(B) (Min-Max)

Supply Current (Max) (μA)

Bandwidth (Max) (MHz)

Input Type (TTL, CMOS, Schmitt Trigger)

Output Type (Open Drain, 3-State, Push-Pull, Pass-gate)

Ambient Operating Temperature (Min to Max) (℃)

AEC-Q100 compliant

Package Type

Package Dimensions (LxWxZ (mm))

Budgetary Price excluding tax

Active

SD 3.0

SD 3.0 level translator

6

1.08 to 1.98

1.62 to 3.6

15

104

CMOS

Push-Pull

-40 to 85

N

XQFN16

2.6 x 1.8 x 0.5

1K @ US$0.30

Active

SD 3.0

SD 3.0 level translator

6

1.08 to 1.98

1.62 to 3.6

15

104

CMOS

Push-Pull

-40 to 85

N

WLCSP16

1.41 x 1.41 x 0.49

1K @ US$0.46

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Application Note (1)
Data Sheet (1)
Fact Sheet (1)
Packing Information (2)

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

2 hardware offerings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.