NVT4558-4858-EVB | SD/SIM Level Shifter Evaluation Board | NXP Semiconductors

NVT4558-4858-EVB SD/SIM Level Shifter Evaluation Board

Roll over image to zoom in

Supported Devices

Analog and Mixed Signal

Voltage Level Translators

Features

Key Features

  • SD 3.0 compliant bidirectional dual voltage level shifter with auto direction control
  • SD level shifter supports up to 208 MHz clock rate, SDR104
  • The device supports SD 3.0 SDR104, SDR50, DDR50, SDR25, SDR12 and SD 2.0 high-speed (50 MHz) and default-speed (25 MHz) modes
  • SIM ISO-7816 compliant bidirectional dual voltage level shifter with auto direction control
  • 1.08 V to 1.95 V signal levels host and 1.65 V to 3.6 V signal levels card. Direction control signal is not required
  • SIM level shifter supports up to 10 MHz clock rate
  • High speed SIM data rate
  • Integrated pull-up and pull-down resistors
  • No external resistors required
  • Integrated 8 KV IEC 61000-4-2, level 4 ESD protection
  • No external ESD protection components required

Buy Options

NVT4558-4858-EVB-Image

Click to expand

  • NVT4558-4858-EVB
    Active

  • NVT4558-4858-EVB SD/SIM Level Shifter Evaluation Board.

  • $22.22 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.