1
Out of the Box2
Get Hardware3
Configuring HardwareSign in to save your progress. Don't have an account? Create one.
The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost, and improved performance in powering state-of-the-art systems.
This page will guide you through the process of setting up and using the NVT4558-4858-EVB board.
Something went wrong! Please try again.
As default, NVT4558-4858-EVB evaluation board is loaded with the NVT4858 (SD level shifter) as well as the NVT4558 (SIM level shifter) along with one SD card socket and one SIM card socket.
There are two 100 mil headers that allow system platform with SD/SIM controller to take direct control of the SD and the SIM level shifters as well as SD and SIM cars sockets. The factory default setup is to bring the SD/SIM interface to the output headers, but by changing the optional configuration resistors the SD/SIM output can be brought to the SD/ SIM sockets.
Something went wrong! Please try again.
The demo board is designed to be a stand-alone board to allow the users to evaluate the performance of the NVT4858 or the NVT4558. There are four 100 mil headers, and the connections to all of the pins of the NVT4858 and the NVT4558 are available at these headers. In addition, there is one SIM card socket and one SD card socket available on the board. The SIM card, or the SD card that is inserted in the socket can be directly accessed by the SD host controller or the SIM controller via the 100 mil headers on the host interface side of the level shifter.
J27
pin 18)J27
pin 20)J27
pin 19)J27
pin 4) to set VCCB to 3V3J7
J26
.Something went wrong! Please try again.
J3
pin 2)J3
pin 9)J3
pin 13) to enable NVT4558J3
J25
.Something went wrong! Please try again.