Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
NVT4558-4858-EVB SD/SIM Level Shifter Evaluation Board
12NC: 935446243598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
NVT4558-4858-EVB(935446243598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
NVT4558-4858-EVB (935446243598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
NVT4558-4858-EVB (935446243598) | 847330 |
Easy to use evaluation board with mounted NVT4558 / NVT4858, input and output headers, as well as SD and SIM socket allowing effortless evaluation of NVT4558 / NVT4858.