NVT4858-4557-EVB SD/SIM Level Shifter Evaluation Board | NXP Semiconductors

SD/SIM Level Shifter Evaluation Board

Roll over image to zoom in

Supported Devices

Analog and Mixed Signal

Voltage Level Translators

Features

SD 3.0 Compliant Bidirectional Dual Voltage Level Shifter with Auto Direction Control

  • 1.08 V to 1.95 V signal levels host and 1.65 V to 3.6 V signal levels card. Direction control signal is not required.

SD Level Shifter Supports Up to 208 MHz Clock Rate, SDR104

  • The device supports SD 3.0 SDR104, SDR50, DDR50, SDR25, SDR12 and SD 2.0 High-Speed (50 MHz) and Default-Speed (25 MHz) modes

SIM ISO-7816 Compliant Bidirectional Dual Voltage Level Shifter with Auto Direction Control

  • 1.08 V to 1.95 V signal levels host and 1.65 V to 3.6 V signal levels card. Direction control signal is not required.

SIM Level Shifter Supports Up to 10 MHz Clock Rate

  • High speed SIM data rate

Integrated Pull-Up and Pull-Down Resistors

  • No external resistors required

Integrated 8KV IEC 61000-4-2, level 4 ESD Protection

  • No external ESD protection components required

Buy Options

NVT4858-4557-EVB-Image

Click to expand

  • $22.22 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 10
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.