SOT2127-1: WLCSP16 Wafer Level Chip-size Package | NXP Semiconductors

SOT2127-1: WLCSP16


Overview

WLCSP16, wafer level chip scale package, 16 terminals, 0.35 mm pitch, 1.41 mm x 1.41 mm x 0.49 mm body (backside coating included)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP16 surface mount bottom WLCSP 1.41 x 1.41 x 0.49 16
Manufacture Code Reference Codes Issue Date
98ASA01735D 2021-01-12
Part Description Quick access
SD 3.0-SDR104 compliant integrated auto-direction control memory card with EMI filter and ESD protection without LDO