SD, SDIO, Mini SD, Micro SD and SIM Card Voltage Level Translator with EMI Filter and ESD Protection
The NVT4557 device is built for interfacing a SIM card with a single low-voltage 1.08 V to 1.95 V host side interface. The NVT4557 contains three 1.65 V to 3.6 V level translators to convert the data, RSTn and CLKn signals between a SIM card and a host microcontroller.
The NVT4557 is compliant with ISO-7816 SIM/smart card interface requirements.
Part numbers include: NVT4557HK, NVT4557UK.
NVT4555UK | NVT4557UK | NVT4557HK | |
---|---|---|---|
SIM Card Level Translator | |||
Internal LDO | |||
Package | WLCSP12 | WLCSP9 | XQFN10 |
SD, SDIO, Mini SD, Micro SD and SIM Card Voltage Level Translator with EMI Filter and ESD Protection
SD 3.0-SDR104 Compliant Integrated Auto-Direction Control Memory Card Voltage Level Translator with EMI Filter and ESD Protection
Quick reference to our documentation types.
1-5 of 6 documents
Please wait while your secure files are loading.
1 design file
Please wait while your secure files are loading.
1 hardware offering